Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales Contacts
PAGE: "Products | Actuators | FHA-C Series AC servo actuators :: Harmonic Drive LLC"
URL: http://www.harmonicdrive.net/products/actuators/fha/index.php

Actuators


 

AC servo actuators FHA-C series

FHA-C series


List of Features

The FHA-C series AC servo actuators' compact shape and hollow-shaft construction enables possible downsizing of machinery/equipment and simplifies design.

Product's features

  • Thin and compact configuration
  • Hollow-shaft construction
  • High torque, high rigidity, high accuracy
  • Built-in high-rigidity support mechanism
  • Availability of a series of multifunctional control units

    Used for

  • Machine tools: Tool changers, index tables, loaders
  • Industrial robots: for robot axis and turntables
  • Semiconductor manufacturing equipment: for transport robots, inspection tables
  • Liquid crystal manufacturing equipment: for transport robots, inspection tables, roll driving mechanisms
  • Printing machines: roll driving mechanisms
     

  • Model Ordering Code

    FHA - 17 C - 50 - US250 - B - SP
    1 2 3 4 5 6 7
    1. Type : FHA-C Series
    2. Size : 17, 25, 32, 40
    3. Design Version 1 : C
    4. Gear Ratio : 50, 100, 160
    5. Encoder Specification
    and resolution
    : 250: Incremental encoder 2500p/r
    : 248: Absolute 8192p/r
    6. Option symbols (Please refer to Harmonic Drive LLC for details)
    7. SP: Customized Specification (not available for Standard Product)

    List of Ratings

    Item / Model of Actuator
    FHA-17C
    FHA-25C
    Gear Ratio
    50
    100
    160
    50
    100
    160
    Max torque
    N.m
    39
    57
    64
    150
    230
    260
    In.lb
    345
    504
    566
    1328
    2036
    2301
    Max.Rotaitional Speed
    r/min
    96
    48
    27
    90
    45
    28
    Torque Constant
    N.m/A
    21
    42
    67
    22
    45
    72
    AC 100V.200V,DC24(option for 17C )
    In.lb/A
    186
    372
    593
    195
    398
    637
    Moment of Inertia(GD2/4)   *2
    kg.m2
    0.17(0.2)
    0.67(0.7)
    1.7(1.9)
    0.84(0.8)
    3.2(3.4)
    8.3(8.6)
    Allowable radial load
    kN
    2.9
    4.9
    Allowable axial load
    kN
    9.8
    14.7
    Allowable moment of load
    N.m
    188
    370
    In.lb
    1664
    3275
    Moment stiffness
    N.m/rad
    220 x 103
    490 x 103
    In.lb/rd
    1947 x 103
    4337 x 103
    Uni-direction Positional accuracy
    Arc  sec
    60
    40
    40
    40
    30
    30
    Detector resolution  * 1, *2
    p/rev
    500.000
    1.000.000
    1.600.000
    500.000
    1.000.000
    1.600.000
    (409.600)
    (819,200)
    (1,310,720)
    (409,600)
    (819,200)
    (1,310,720)
    Mass
    kg
    2.5 (2.9)
    4.0 (4.5)
    Combinations with drivers
    _
    HA-655-2-200 or HA-675-2-200
    (HA-655-2A-200 or HA-675-2A-200)
    CAD Downloads
    PDF DXF PDF DXF


    Item / Model of Actuator
    FHA-32C
    FHA-40C
    Gear Ratio
    50
    100
    160
    50
    100
    160
    Max torque
    N.m
    281
    398
    453
    500
    690
    820
    In.lb
    2487
    3522
    4009
    4425
    6107
    7257
    Max.Rotaitional Speed
    r/min
    80
    40
    25
    70
    35
    22
    Torque Constant
    N.m/A
    27
    54
    86
    31
    64
    102
    AC 100V.200V,DC24(option for 17C )
    In.lb/A
    239
    478
    761
    274
    566
    903
    Moment of Inertia(GD2/4)   *2
    kg.m2
    1.8(1.8)
    7.1(7.3)
    18.1(18.6)
    4.9(5.0)
    19.5(19.8)
    50(50.7)
    Allowable radial load
    kN
    9.5
    14.7
    Allowable axial load
    kN
    24.5
    39.2
    Allowable moment of load
    N.m
    530
    690
    In.lb
    4691
    6107
    Moment stiffness
    N.m/rad
    790 x 103
    1400 x 103
    In.lb/rd
    6992 x 103
    12390 x 103
    Uni-direction Positional accuracy
    Arc  sec
    40
    30
    30
    40
    30
    30
    Detector resolution  * 1, *2
    p/rev
    500.000
    1.000.000
    1.600.000
    500.000
    1.000.000
    1.600.000
    (409.600)
    (819,200)
    (1,310,720)
    (409,600)
    (819,200)
    (1,310,720)
    Mass
    kg
    6.5 (7.1)
    12 (13)
    Combinations with drivers
    _
    HA-655-4-200 or HA-675-4-200
    (HA-655-4A-200 or HA-675-4A-200)
    CAD Downloads
    PDF DXF PDF DXF

     


    *1:Detector resolution is calculated by (Motor shaft resolution) x4x (Reduction ratio)
    *2:Values for absolute encoders are in parantheses


    Product Drawing

    Product Drawing


    List of Dimensions

    Unit: mm

    Model

    A

    øB

    øC

    D

    øE

    øF h7

    øG h7

    øH H7

    øJ

    K

    øL

    FHA-17C

    6-ø5.5

    118

    60

    6-M5
    Depth 8

    128

    105

    70

    25

    18

    3.5

    106
    (115)

    FHA-25C

    8-ø6.6

    142

    74

    8-M6
    Depth 10

    155

    125

    85

    42

    32

    5.7

    123

    FHA-32C

    12-ø6.6

    162

    95

    16-M6
    Depth 10

    175

    140

    105

    60

    35

    5

    129

    FHA-40C

    8-ø11

    208

    112

    8-M10
    Depth 15

    230

    185

    130

    60

    45

    7.6

    164


    Model

    øM h7

    N

    P

    Q

    R

    S

    T

    U

    W

    Y

    Z

    FHA-17C

    108

    6.6

    4

    5

    16

    12

    57
    (86)
    *72.5
    (*101.5)

    78
    (107)
    *93.5
    (*122.5)

    8.5
    (15)

    12

    under-68
    (under-73)

    FHA-25C

    128

    10.7

    4

    5

    20

    15

    65.5
    (88)
    *85
    (*107.5)

    90.5
    (113)
    *110
    (*132.5)

    9
    (15)

    10

    under-77

    FHA-32C

    148

    7.7

    4

    5

    17

    18

    89.5
    (110)
    *110
    (*130.5)

    111.5
    (132)
    *132
    (*152.5)

    9
    (15)

    9

    under-80

    FHA-40C

    185

    11.1

    8

    7

    23

    22

    97
    (118)
    *118
    (*139)

    127
    (148)
    *148
    (*169)

    9
    (15)

    10

    under-100

    *1: Actuators are available for both, with brake or without brake.
        The value with * is for specification with a brake.
    *2: The value with () is for absolute encoder specification.

    Please confirm dimensions and specification with the drawing issued by Harmonic Drive LLC




    [ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
    © 2008 Harmonic Drive LLC | 800-921-3332
    The World's Largest Manufacturer of Harmonic Drive Gearing
    Long Island Web Design