|
FHA mini series
List of Features
FHA-C Mini Series AC servo actuators provide high torque, high accurate rotary motion. The actuator is composed of a Harmonic Drive gearing component for precise motion control and a super-flat AC servo motors.
Product's features
Thin and compact configuration
Hollow-shaft construction
High torque, high rigidity, high accuracy
Built-in high-rigidity support mechanism
Availability of a series of multifunctional control units
Used for
Semiconductor manufacturing equipment: for transport robots, inspection tables.
Liquid crystal manufacturing equipment: for transport robots, inspection tables.
Optical machines
Medical equipment
|
Model Ordering Code
| FHA - |
8 - |
C - |
50 - |
US200- |
C - |
E - |
K - |
SP - |
| 1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
| 1. |
Name of Model |
: FHA-C Mini Series |
| 2. |
Size |
: 8, 11, 14 |
| 3. |
Design Version |
: C |
| 4. |
Gear Ratio |
: 30, 50, 100 |
| 5. |
Encoder Specification and Resolution : 200- incremental encoder 2000p/r
|
| 6. |
With connector (Standard) |
| 7. |
Power Supply
No
E
|
: AC100V or AC200V specification
: 24V specification
|
| 8. |
Outlet position of cable
No Code
K
|
: side face ( Standard)
: back face ( option )
|
| 9. |
SP: Customized Specification (no available for Standard Product) |
|
List of Ratings
Item Model of actuator
|
FHA-8C |
FHA-11C |
FHA-14C |
Gear Ratio
|
30 |
50 |
100 |
30 |
50 |
100 |
30 |
50 |
100 |
| Max torque |
N.m |
1.8 |
3.3 |
4.8 |
4.5 |
8.3 |
11 |
9.0 |
18 |
28 |
| In.lb |
15.9 |
29.2 |
42.5 |
39.8 |
73.5 |
97.4 |
79.7 |
159.3 |
247.8 |
| Max.Speed of rotation |
r/min |
200 |
120 |
60 |
200 |
120 |
60 |
200 |
120 |
60 |
| Torque Constant |
N.m/A |
3.9 |
6.7 |
14 |
3.8 |
6.6 |
13 |
4.2 |
7.2 |
15 |
| 100V.200V |
In.lb/A |
34.5 |
59.3 |
123.9 |
33.6 |
58.4 |
115.1 |
37.2 |
63.7 |
132.8 |
| Torque Constant 24V |
N.m/A |
0.8 |
1.3 |
2.7 |
0.8 |
1.3 |
2.6 |
0.8 |
1.4 |
2.9 |
| In.lb/A |
7.1 |
11.5 |
23.9 |
7.1 |
11.5 |
23.0 |
7.1 |
12.4 |
25.7 |
| Moment of Inertia(GD2/4) |
kg.m2 |
0 |
0.01 |
0.03 |
0.0060 |
0.02 |
0.07 |
0.018 |
0.050 |
0.20 |
| Maximum moment load |
N.m |
15 |
40 |
75 |
| In.lb |
133 |
354 |
664 |
| Rigidity of moment |
N.m/rad |
2 x 104 |
4 x 104 |
8 x 104 |
| In.lb/rd |
18 x 104 |
35 x 104 |
71 x 104 |
| One-direction Positional accuracy |
Arc sec |
150 |
120 |
120 |
120 |
90 |
90 |
120 |
90 |
90 |
| Quad encoder-resolution * * |
p/rev |
240,000 |
400,000 |
800,000 |
240,000 |
400,000 |
800,000 |
240,000 |
400,000 |
800,000 |
| No. of Poles |
|
10 |
10 |
10 |
| Mass |
kg |
0.40 |
0.62 |
1.2 |
| Combinations with drivers |
100V.200V |
HA-655-1 or HA-675-1 |
| 24V |
HA-680-4-24 |
HA-680-6-24 |
|
CAD Downloads
|
PDF DXF
|
PDF DXF
|
PDF DXF
|
**Quad encoder resolutions are obtained by (motor encoder resolution) x 4 x (reduction ratio)
Product Drawing
List of Dimensions
Unit: mm
|
Model of actuator
|
A ±1
|
øB
|
øC h7
|
øD h7
|
øE
|
F
|
G ±30
|
Mass (Kg)
|
|
FHA-8C
|
50
|
66
|
49
|
33.5
|
6.2
|
48.5
|
300
|
0.4
|
|
FHA-11C
|
60
|
80
|
59
|
41
|
8
|
56
|
300
|
0.62
|
|
FHA-14C
|
75
|
100
|
74
|
52.5
|
13.5
|
66
|
300
|
1.2
|
|