Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Products | Actuators | LBC Series Linear actuators :: Harmonic Drive LLC"
URL: http://www.harmonicdrive.net/products/actuators/lbc/index.php

Actuators


 

Linear actuators LBC Series

LBC Series Linear


List of Features

LBC Series are the Linear Actuators, which has compact, high-resolution and high-thrust.
There are 2 models which one of them "LBC-25A-5D6K" having maximum thrust force 6000N and 0.32 micrometers of resolution, and the other "LBC-25A-5D12K" having maximum thrust force 12000N and 0.16 micrometers of resolution

Used for

  • Precision positioning for industrial machines and automated equipment
  • Multi-point precision positioning (which is difficult to attain with oil and pneumatic systems)
  • For precision processes such as press-fitting, drawing, caulking, etc
     

  • Model Ordering Code

    LBC - 25 - A - 5D - 12K - ! - SP
    1 2 3 4 5 6 7
    1. Name of Model : LBC Series
    2. Size : 25
    3. Version Symbol
    4. Stroke (mm) : 50 (mm)
    5. Maximum thrust force (N) : 6=6000, 12=12000
    6. Origin Sensor (Optional)
  • P: Push-out limit
  • C: Stroke Center
  • R: Retraction limit
  • 7. SP: Customized Specification
    (not available for Standard Product)

    Specification

    Model of actuator
    LBC-25A-5D6K
    LBC-25A-5D12K
    Item/model
    Resolution
    0.32μm
    0.16μm
    Stroke
    50mm
    Maximum thrust force
    6000N (1350 lb)
    12000N (2700 lb)
    Repeatability
    ±5μm
    Self locking
    yes
    Drive motor
    AC servo motor
    Mass
    12.5kg
    CAD Downloads
    PDF DXF

    Product Drawing

    Product Drawing

    Please confirm dimensions and specification with the drawing issued by Harmonic Drive LLC





    [ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
    © 2012 Harmonic Drive LLC | 800-921-3332
    The World's Largest Manufacturer of Precision Strain Wave Gearing and Motion Control Products
    Long Island Web Design