Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Products | Actuators | LNP Series Linear actuators :: Harmonic Drive LLC"
URL: http://www.harmonicdrive.net/products/actuators/lnp/index.php

Actuators


 

LNP Series Linear actuators

LNP Series Linear actuators


List of Features

LNP Series is the small linear table with high thrust force.
It became possible only by applying load in a table to build a mechanism easily.

Used for

  • Optical axis alignment for optical fibers
  • Optical axis alignment for optical communication components
  • Test piece position alignment for optical analyzers
  • Precision installation of minute parts/components
  • Positioning of inspection instruments measuring probes
  • Other uses requiring low lost motion
     

  • Model Ordering Code

    LNP - 6060 - 15 - R 24 A - 50 - PA - SP
    1 2 3 4 5 6 7 8 9
    1. Model : LNP Series
    2. Table size (mm) : 4040 = 40 x 40
    : 5050 = 50 x 50
    : 6060 = 60 x 60
    : 7070 = 70 x 70
    3. Stroke (mm) : 13, 15 (Changes with table size)
    4. Sensor mounting position : R = Sensor mounted on the right side of the motor.
    5. Sensor power supply : 24 = DC24V
    6. Sensor logic : A = All N.C
    7. Reduction ratio : 50, 100
    8. Motor type : PA = Stepping motor, no shaft on the non-output side
    : PB = Stepping motor, with shaft on the non-output side (Special specification)
    : DC (AL) = DC Servo Motor (With line driver encoder)
    : DC (AO) = DC Servo Motor (With open collector encoder)
    9. SP : Customized Specification (no available for Standard Product)

    List of Ratings

    Item/model

    LNP-4040-13

    LNP-5050-13

    LNP-6060-15

    LNP-7070-15

    Table size

    mm

    40 x 40

    50 x 50

    60 x 60

    70 x 70

    Stroke

    mm

    13

    13

    15

    15

    Resolution

    Stepping motor

    μm

    For reduction ratio of 50:0.04(on full step),
    For a reduction ratio of 100:0.02(on full step)

    DC servo motor

    μm

    For reduction ratio of 50:0.056,
    For a reduction ratio of 100:0.028

    Maximum speed

    mm/s

    For reduction ratio of 50:1.8,
    For a reduction ratio of 100:1.5

    Load carrying capacity

    kg

    10

    Repeatability

    μm

    ±0.5

    Positional accuracy

    μm

    6.0

    Straightness

    μm

    1.0

    Parallelism

    μm

    5.0

    Lost motion

    μm

    1.0

    Drive motor

     

    Stepping motor or DC servo motor

    Mass

    DC servo motor

    kg

    0.65

    0.75

    0.85

    1.1

    Stepping motor

    CAD Downloads

    DC servo motor

    Stepping motor

    *The Table is part of the Micro Module PG series as manufactured by Suruga Seiki.


    Product Drawing

    Stepping motor version
    Product Drawing

    DC servo motor version

    Product Drawing


    List of Dimensions

    Unit: mm

    Symbol/model

    LNP-4040-13

    LNP-5050-13

    LNP-6060-15

    LNP-7070-15

    A

    103.3

    103.3

    103.3

    103.3

    B

    143.3

    153.3

    163.3

    173.3

    C

    132.5

    132.5

    132.5

    132.5

    D

    172.5

    182.5

    192.5

    202.5

    E

    40

    50

    60

    70

    F

    6.5

    6.5

    7.5

    7.5

    G

    32

    40

    50

    60

    H

    4

    5

    5

    5

    J

    3.5

    3.5

    3

    3

    K

    4-ø3.5 through hole
    ø6 counter bore

    4-ø3.5 through hole
    ø6 counter bore

    4-ø4.5 through hole
    ø8 counter bore

    4-ø4.5 through hole
    ø8 counter bore

    * Please confirm the screw hole size and location with the catalog or specification drawing since it changes with table sizes.
    Please confirm dimensions and specification with the drawing issued by Harmonic Drive LLC.





    [ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
    © 2012 Harmonic Drive LLC | 800-921-3332
    The World's Largest Manufacturer of Precision Strain Wave Gearing and Motion Control Products
    Long Island Web Design