Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Products | Component Sets | FD Differential gear/ Pancake Component Set :: Harmonic Drive LLC"
URL: http://www.harmonicdrive.net/products/componentsets/fd/index.php

Component Sets


FD

FD Differential gear/ Pancake Component Set

( Formerly HDUA )

List of Features

The differential gear FD series is an extremely compact differential unit that allows you to fine-tune the phase and timing during operation by applying the unique operating principle of strain wave gearing.
The FD series is available in two configurations; a component set or a unit type. The FD component set consists of four parts like the pancake-type component and must be integrated into the machine design.
The Unit type provided with the housing so that additional gears or pulleys required for the machine can be directly mounted onto it.
  • Component set differentials are easily installed into OEM equipment.
  • Component sets consists of only four parts and is mounted coaxially.
  • Backlash is very small and the unit requires no assembly adjustment at all, which helps reduce the assembly cost significantly.
  • Very large reduction ratios between the adjusting shaft and the output, it allows precision position adjustment and requires little torque for adjusting the shaft.

Structure


Rotational direction and reduction ratio

The rotational direction is the same as the FB.
The section describes how to uses the unit as differential unit.
(R indicates the reduction ratio value in the ratings table.)




Model Ordering Code

FD - 20 - 80 - 0 - GR - SP
1 2 3 4 5 6
1. Type : FD series
2. Size : 20 , 25 , 32 , 40 , 50 , 65 , 80 , 100
3. Reduction Ratio : 78 , 80 , 96 , 100 , 104 , 120 , 128 , 131 , 132 , 157 , 158 , 160 , 194 , 200 , 208 , 242 , 258 , 260 , 320
(Note : Ratio size depends upon unit size.)
4. Models and symbols
  • 0 = Unit type
  • 2 = Component type
  • 5. Specification : GR = Standard type
    6. SP : Customized Specification (Not available for Standard Product)

    List of Ratings

    Rotational speed r/min.
    3500
    2850
    1750
    1450
    1150
    960
    870
    750
    600
    500
    CAD Downloads
    Size
    Gear Ratio
    N.m
    In.lb
    N.m
    In.lb
    N.m.
    In.lb
    N.m
    In.lb
    N.m
    In.lb
    N.m
    In.lb
    N.m
    In.lb
    N.m
    In.lb
    N.m
    In.lb
    N.lm
    In.lb
    Component Type
    Unit Type
    20
    80
    29
    257
    30
    266
    30
    266
    30
    266
    30
    266
    30
    266
    30
    266
    30
    266
    30
    266
    30
    266
    100
    30
    266
    31
    274
    36
    319
    36
    319
    36
    319
    36
    319
    36
    319
    36
    319
    36
    319
    36
    319
    128
    31
    274
    34
    301
    42
    372
    43
    381
    43
    381
    43
    381
    43
    381
    43
    381
    43
    381
    43
    381
    160
    32
    283
    35
    310
    42
    372
    45
    398
    48
    425
    49
    434
    49
    434
    49
    434
    49
    434
    49
    434
    25
    80
    46
    407
    50
    443
    57
    504
    57
    504
    57
    504
    57
    504
    57
    504
    57
    504
    57
    504
    57
    504
    100
    49
    434
    53
    469
    67
    593
    67
    593
    79
    699
    79
    699
    79
    699
    79
    699
    79
    699
    79
    699
    120
    52
    460
    55
    487
    70
    620
    70
    620
    80
    708
    82
    726
    89
    788
    91
    805
    96
    850
    96
    850
    160
    54
    478
    57
    504
    71
    628
    73
    646
    80
    708
    83
    735
    89
    788
    92
    814
    98
    867
    108
    956
    200
    55
    487
    59
    522
    71
    628
    74
    655
    80
    708
    84
    743
    89
    788
    92
    814
    98
    867
    108
    956
    32
    78
    98
    867
    108
    956
    108
    956
    108
    956
    108
    956
    108
    956
    108
    956
    108
    956
    108
    956
    108
    956
    100
    108
    956
    118
    1044
    137
    1212
    147
    1301
    157
    1389
    157
    1389
    157
    1389
    157
    1389
    157
    1389
    157
    1389
    131
    108
    956
    118
    1044
    137
    1212
    157
    1389
    167
    1478
    176
    1558
    176
    1558
    196
    1735
    206
    1823
    206
    1823
    157
    108
    956
    118
    1044
    137
    1212
    157
    1389
    167
    1478
    176
    1558
    176
    1558
    196
    1735
    206
    1823
    216
    1912
    200
    108
    956
    118
    1044
    137
    1212
    157
    1389
    167
    1478
    176
    1558
    176
    1558
    196
    1735
    206
    1823
    216
    1912
    260
    108
    956
    118
    1044
    137
    1212
    157
    1389
    167
    1478
    176
    1558
    176
    1558
    196
    1735
    206
    1823
    216
    1912
    40
    80
    196
    1735
    196
    1735
    196
    1735
    196
    1735
    196
    1735
    196
    1735
    196
    1735
    196
    1735
    196
    1735
    196
    1735
    100
    235
    2080
    245
    2168
    265
    2345
    265
    2345
    265
    2345
    265
    2345
    265
    2345
    265
    2345
    265
    2345
    265
    2345
    128
    235
    2080
    245
    2168
    294
    2602
    314
    2779
    343
    3036
    363
    3213
    372
    3292
    372
    3292
    372
    3292
    372
    3292
    160
    235
    2080
    245
    2168
    294
    2602
    314
    2779
    343
    3036
    363
    3213
    372
    3292
    392
    3469
    421
    3726
    451
    3991
    200
    235
    2080
    245
    2168
    294
    2602
    314
    2779
    343
    3036
    363
    3213
    372
    3292
    392
    3469
    421
    3726
    451
    3991
    258
    235
    2080
    245
    2168
    294
    2602
    314
    2779
    343
    3036
    363
    3213
    372
    3292
    392
    3469
    421
    3726
    451
    3991
    50
    80
    353
    3124
    353
    3124
    353
    3124
    353
    3124
    353
    3124
    353
    3124
    353
    3124
    353
    3124
    353
    3124
    353
    3124
    100
    441
    3903
    470
    4160
    549
    4859
    559
    4947
    559
    4947
    559
    4947
    559
    4947
    559
    4947
    559
    4947
    559
    4947
    120
    441
    3903
    470
    4160
    549
    4859
    588
    5204
    637
    5637
    666
    5894
    666
    5894
    666
    5894
    666
    5894
    666
    5894
    160
    441
    3903
    470
    4160
    549
    4859
    588
    5204
    637
    5637
    676
    5983
    696
    6160
    754
    6673
    794
    7027
    843
    7461
    200
    441
    3903
    470
    4160
    549
    4859
    588
    5204
    637
    5637
    676
    5983
    696
    6160
    754
    6673
    794
    7027
    843
    7461
    242
    441
    3903
    470
    4160
    549
    4859
    588
    5204
    637
    5637
    676
    5983
    696
    6160
    754
    6673
    794
    7027
    843
    7461
    65
    78
    -
    -
    -
    -
    764
    6761
    764
    6761
    764
    6761
    764
    6761
    764
    6761
    764
    6761
    764
    6761
    764
    6761
    104
    -
    -
    -
    -
    1030
    9116
    1100
    9735
    1180
    10443
    1190
    10532
    1190
    10532
    1190
    10532
    1190
    10532
    1190
    10532
    132
    -
    -
    -
    -
    1030
    9116
    1100
    9735
    1180
    10443
    1250
    11063
    1290
    11417
    1380
    12213
    1460
    12921
    1570
    13895
    158
    -
    -
    -
    -
    1030
    9116
    1100
    9735
    1180
    10443
    1250
    11063
    1290
    11417
    1380
    12213
    1460
    12921
    1570
    13895
    208
    -
    -
    -
    -
    1030
    9116
    1100
    9735
    1180
    10443
    1250
    11063
    1290
    11417
    1380
    12213
    1460
    12921
    1570
    13895
    260
    -
    -
    -
    -
    1030
    9116
    1100
    9735
    1180
    10443
    1250
    11063
    1290
    11417
    1380
    12213
    1460
    12921
    1570
    13895
    80
    80
    -
    -
    -
    -
    1370
    12125
    1370
    12125
    1370
    12125
    1370
    12125
    1370
    12125
    1370
    12125
    1370
    12125
    1370
    12125
    96
    -
    -
    -
    -
    1800
    15930
    1800
    15930
    1800
    15930
    1800
    15930
    1800
    15930
    1800
    15930
    1800
    15930
    1800
    15930
    128
    -
    -
    -
    -
    2040
    18054
    2180
    19293
    2340
    20709
    2490
    22037
    2570
    22745
    2710
    23984
    2710
    23984
    2710
    23984
    160
    -
    -
    -
    -
    2040
    18054
    2180
    19293
    2340
    20709
    2490
    22037
    2570
    22745
    2740
    24249
    2950
    26108
    3130
    27701
    194
    -
    -
    -
    -
    2040
    18054
    2180
    19293
    2340
    20709
    2490
    22037
    2570
    22745
    2740
    24249
    2950
    26108
    3130
    27701
    258
    -
    -
    -
    -
    2040
    18054
    2180
    19293
    2340
    20709
    2490
    22037
    2570
    22745
    2740
    24249
    2950
    26108
    3130
    27701
    320
    -
    -
    -
    -
    2040
    18054
    2180
    19293
    2340
    20709
    2490
    22037
    2570
    22745
    2740
    24249
    2950
    26108
    3130
    27701
    100
    80
    -
    -
    -
    -
    2470
    21860
    2470
    21860
    2470
    21860
    2470
    21860
    2470
    21860
    2740
    24249
    2470
    21860
    2470
    21860
    100
    -
    -
    -
    -
    3720
    32922
    3720
    32922
    3720
    32922
    3720
    32922
    3720
    32922
    3720
    32922
    3720
    32922
    3720
    32922
    120
    -
    -
    -
    -
    3720
    32922
    3980
    35223
    4280
    37878
    4560
    40356
    4710
    41684
    4740
    41949
    4740
    41949
    4740
    41949
    160
    -
    -
    -
    -
    3720
    32922
    3980
    35223
    4280
    37878
    4560
    40356
    4710
    41684
    5010
    44339
    5390
    47702
    5720
    50622
    200
    -
    -
    -
    -
    3720
    32922
    3980
    35223
    4280
    37878
    4560
    40356
    4710
    41684
    5010
    44339
    5390
    47702
    5720
    50622
    242
    -
    -
    -
    -
    3720
    32922
    3980
    35223
    4280
    37878
    4560
    40356
    4710
    41684
    5010
    44339
    5390
    47702
    5720
    50622
    320
    -
    -
    -
    -
    3720
    32922
    3980
    35223
    4280
    37878
    4560
    40356
    4710
    41684
    5010
    44339
    5390
    47702
    5720
    50622

    Product Drawing

    Unit type (FD-0)
    Unit: mm
    Symbol /Size
    20
    25
    32
    40
    50
    65

    80

    100

    ØA
    85
    95
    120
    145
    185
    235

    290

    360

    ØB(h7)
    52
    65
    85
    100
    125
    140

    180

    210

    ØC
    20
    30
    40
    50
    60
    70

    90

    110

    D
    73
    81
    95
    113
    132
    147

    178

    212

    Mass(kg)
    2.0
    2.6
    5.0
    8.3
    17
    34

    59

    118



    Component type (FD-2)
    Unit: mm
    Symbol /Size
    20
    25
    32
    40
    50
    65

    80

    100

    ØA(g7)
    70
    85
    110
    135
    170
    215

    265

    330

    B
    12
    14
    18
    21
    26
    35

    41

    50

    C
    1
    1
    1
    1
    1
    1

    1

    1

    D
    25
    29
    37
    43
    53
    71

    83

    101

    Mass(kg)
    0.6
    1.0
    2.0
    3.6
    7.2
    14

    26

    48

    Please confirm dimensions and specification with
    the drawing issued by Harmonic Drive LLC.



    [ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
    © 2012 Harmonic Drive LLC | 800-921-3332
    The World's Largest Manufacturer of Precision Strain Wave Gearing and Motion Control Products
    Long Island Web Design