Harmonic Drive LLC | 247 Lynnfield St. Peabody, MA 01960 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


KDU

The KDU Series are Direct Drive Motors which achieve 10 arc-sec positioning accuracy as well as ±0.5 arc-sec repeatability with a resolution of 0.16 arc-sec. The KDU has a large Hollow Shaft design which allows cables, shafts or lasers to pass through the axis of rotation.

Key Features:

  • Exceptional positional accuracy
  • Exceptional repeatability
  • Ultra high resolution

DXF CAD Files

PDF Drawings

3D CAD Files

Don't see what you need or not sure where to start?

Our team can help you find the right product for your application!




Model Ordering Code




KDU - 13 - S D - SP
1 2 3

1. Model:

Direct Drive Motor, KDU Series
KDU - 13 - S : KDU-13-SB-E08-100
KDU - 13 - W : KDU-13-WB-E08-100

2. System:

Combination with AC servo driver, HA-770-2

3. Specification Symbol:

No mark : Standard item
SP : Customized specification


List of Ratings

Item/Model

KDU-13SB

KDU-13WB

Maximum torque *2

Nm

7.0Nm (62.0 In.lb)

15.0Nm(132.8 In.lb)

Maximum rotational speed

rpm

180

160

Torque constant

Nm/A

3.1Nm/A (26.9 In.lb/A)

6.5Nm/A (56.4 In.lb/A)

Input power supply voltage

V

AC100

Moment of inertia

kg•m1

0.0047

0.0065

Moment stiffness

Nm/rad

2.4X105

Motor position sensor

pulse/rev

Incremental encoder
Square wave : phase A and B: 11,840,000
Pulse signal of phase Z

Repeatability positioning precision *3

arc sec

±0.5

Absolute positioning accuracy *3

arc sec

10 (Angular position corrected) *4

Mass

kg

4.0

5.0

Mounting direction

-

Output shaft to face upward

Combined driver

-

HA-770-2

CAD Downloads

PDF DXF

Note1: * The table above shows output values of output shaft.
Note2: * The values in the table above are obtained when connected to HA-770 servo driver.
Note3: * The repeatability positioning precision and Absolute positioning accuracy repeatability
are the values measured in an environment of 23 ±0.3°C in temperature, 50% RH in humidity
and with output shaft facing upward in mounting direction.
Please contact Harmonic Drive LLC, for specific environmental tolerances.
Note4: * Value after angular position of the HA-770 servo driver is corrected.


Product Drawing

Product Drawing


List of Dimensions

Unit: mm

Motor type

KDU-13SB

KDU-13WB

A

42

56

L

80

94

Please confirm dimensions and specifications with the drawing issued by Harmonic Drive LLC.


Contact

Contact Us

Email us a Question

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday