|
CSF Series Quick Connect Gearheads
List of Features
The CSF-GH series gearhead has been designed to easily mount to any motor, yet maintain all of the benefits of Harmonic Drive™ strain wave gearing including high accuracy and zero-backlash. The gearhead has a compact and lightweight construction.
This gearhead features high performance Harmonic Drive™ strain wave gearing which uses Harmonic Drive, LLC. patented technologies and manufacturing expertise.
|


|
- Zero backlash
The unique operating principles of principles of strain wave gearing enable the gear teeth to be continually preloaded which provides zero backlash in the tooth mesh.
- High moment capacity
A high stiffness cross roller bearing is used as the output bearing. This bearing can support high radial, axial, and moment loads.
- Easy to use
An adapter flange and clamp-style shaft coupling allows easy assembly with a servo motor.
- Wide range of sizes and gear ratios
Sizes: 14, 20, 32, 45, 65
Ratios: 50:1, 80:1, 100:1, 120:1, 160:1
- Available output configurations
- Shaft
- Flange
- Compatible motor sizes
30w ~ 5000w
|
Model Ordering Code
| CSF - |
20 - |
100 - |
GH - |
FO - |
XXX - |
SP |
| 1 |
2 |
3 |
4 |
5 |
6 |
7 |
| 1. |
Name of Model |
: CSF Series |
| 2. |
Size |
: 14,20,32,45,65 |
| 3. |
Gear Ratio |
: 50, 80, 100, 120, 160 |
| 4. |
Model |
: Quick Connect Gearhead |
| 5. |
Output
FO
J2
J6
|
= Flange Output
= Shaft Output ( No Keyway or Tapped Hole )
= Shaft Output ( Key and Tapped Hole )
|
| 6. |
Please provide the model number of the motor being coupled
to this gearhead, so we can specify a unique Harmonic Drive, LLC. P/N for
a ready-to-mount gearhead.
|
| 7. |
SP |
: Customized Specification (no available for Standard Products)
|
|
Rating Table
|
Size
|
Gear Ratio
|
Rated Torque at 2000rpm
|
Repeated Peak Torque
|
Max.Average load Torque
|
Max.Momentary Torque
|
Max. Input Speed
|
CAD Downloads
|
|
N.m
|
In.lb
|
N.m
|
In.lb
|
N.m
|
In.lb
|
N.m
|
In.lb
|
r/min (grease)
|
|
14
|
50
|
5.4
|
48
|
18
|
159
|
6.9
|
61
|
35
|
310
|
8500
|
PDF DXF
|
|
80
|
7.8
|
69
|
23
|
204
|
11
|
97
|
47
|
416
|
|
100
|
7.8
|
69
|
28
|
248
|
11
|
97
|
54
|
478
|
|
20
|
50
|
25
|
221
|
56
|
496
|
34
|
301
|
98
|
867
|
6500
|
PDF DXF
|
|
80
|
34
|
301
|
74
|
655
|
47
|
416
|
127
|
1124
|
|
100
|
40
|
354
|
82
|
726
|
49
|
434
|
147
|
1301
|
|
120
|
40
|
354
|
87
|
770
|
49
|
434
|
147
|
1301
|
|
160
|
40
|
354
|
92
|
814
|
49
|
434
|
147
|
1301
|
|
32
|
50
|
76
|
673
|
216
|
1912
|
108
|
956
|
382
|
3381
|
4800
|
PDF DXF
|
|
80
|
118
|
1044
|
304
|
2690
|
167
|
1478
|
568
|
5027
|
|
100
|
137
|
1212
|
333
|
2947
|
216
|
1912
|
647
|
5726
|
|
120
|
137
|
1212
|
353
|
3124
|
216
|
1912
|
686
|
6071
|
|
160
|
137
|
1212
|
372
|
3292
|
216
|
1912
|
686
|
6071
|
|
45
|
50
|
176
|
1558
|
500
|
4425
|
265
|
2345
|
950
|
8408
|
3800
|
PDF DXF
|
|
80
|
313
|
2770
|
706
|
6248
|
390
|
3452
|
1270
|
11240
|
|
100
|
353
|
3124
|
755
|
6682
|
500
|
4425
|
1570
|
13895
|
|
120
|
402
|
3558
|
823
|
7284
|
620
|
5487
|
1760
|
15576
|
|
160
|
402
|
3558
|
882
|
7806
|
630
|
5576
|
1910
|
16904
|
|
65
|
80
|
745
|
6593
|
2110
|
18674
|
1040
|
9204
|
3720
|
32922
|
2800
|
PDF DXF
|
|
100
|
951
|
8416
|
2300
|
20355
|
1520
|
13452
|
4750
|
42038
|
|
120
|
951
|
8416
|
2510
|
22214
|
1570
|
13895
|
4750
|
42038
|
|
160
|
951
|
8416
|
2630
|
23276
|
1570
|
13895
|
4750
|
42038
|
Product Drawing
List of Dimensions
Unit: mm
|
Model No
|
14
|
20
|
32
|
45
|
65
|
|
Symbol
|
|
øA
|
-
|
-
|
-
|
-
|
-
|
|
B
|
-
|
-
|
-
|
-
|
-
|
|
C
|
8
|
10
|
13
|
16
|
25
|
|
D
|
21
|
27
|
35
|
53
|
57
|
|
øE
|
56 h7
|
85 h7
|
115 h7
|
165 h8
|
220 h8
|
|
øF
|
40
|
59
|
84
|
122
|
168
|
|
G
|
60
|
90
|
120
|
170
|
230
|
|
Mass(kg) Shaft Output
|
0.62
|
1.8
|
4.6
|
13
|
32
|
|
Flange Output
|
0.50
|
1.4
|
3.2
|
10
|
24
|
*Dimensions øA and B depend on the chosen Motor/Adapter Flange combination.
Positional Accuracy
|
Size
|
14
|
20
|
32
|
45
|
65
|
|
arc-min
|
1.5
|
1
|
1
|
1
|
1
|
|