Harmonic Drive LLC | 247 Lynnfield St. Peabody, MA 01960 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


LA Linear Actuator

A precision ball screw provides positioning accuracy better than 2 microns and repeatability of 0.1 microns.
This product is ideal for measuring instruments, test and inspection systems, optical equipment, semiconductor and LCD manufacturing equipment.

FEATURES:

  • Max. driving force: 49N (5kgf)
  • Resolution: 0.0174μm
  • Stroke: 10mm, 30mm
  • Maximum feed speed: 0.9mm/s
  • Repeatability: ±0.1μm/1mm stroke
  • Lost motion: 5μm/1mm stroke
  • The drive motor can be changed to a stepping motor.

INDUSTRIES:

  • measuring instruments
  • test and inspection systems
  • optical equipment
  • semiconductor
  • LCD manufacturing equipment.

Spec Sheet

DXF CAD Files

PDF Drawings

3D CAD Files

Don't see what you need or not sure where to start?

Our team can help you find the right actuator for your application!



Model Ordering Code

LA - 30 B - 10 - FL - L - SP
1 2 3 4 5 6 7

1. Model : LA Series
2. Size : 30, 32
3. Version symbol
4. Stroke (mm) : 10 (LA-30B-10-F), 30 (LA-32-30-F)
5. Mounting type : Flange mounting type
6. Driver motor : None, DC servo motor drive (Open collector version)
: L, DC servo motor drive (Line drive version)
7. SP : Customized Specification

Specifications

Item/model

LA-30B-10-F

LA-32-30-F

Resolution

0.0174 μm

Stroke

10mm

30mm

Maximum thrust force

49N (11 lbf)

Repeatability

±0.1 μm or less/1mm stroke

Lost motion

5μm or less/1mm stroke

Drive motor

DC servo motor

Mass

320g

550g

CAD Downloads

PDF DXF

PDF DXF

Product Drawing:

LA-30B-10-F

LA-30B-10-F

LA-32-30-F

LA-32-30-F

Please confirm dimensions and specifications with the drawing issued by Harmonic Drive LLC.

Contact

Contact Us

Email us a Question

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday