Harmonic Drive LLC | 247 Lynnfield St. Peabody, MA 01960 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


LBC Linear Actuator


Model Ordering Code

LBC - 25 - A - 5D - 12K - P - SP
1 2 3 4 5 6 7

1. Name of Model : LBC Series
2. Size : 25
3. Version Symbol
4. Stroke (mm) : 50 (mm)
5. Maximum thrust force (N) : 6=6000, 12=12000
6. Origin Sensor (Optional)
  • P: Push-out limit
  • C: Stroke Center
  • R: Retraction limit
7. SP: Customized Specification

DXF CAD Files

PDF Drawings

Request a Solid Model

Don't see what you need or not sure where to start?

Our team can help you find the right actuator for your application!



Specifications

Model LBC-25A-5D6K LBC-25A-5D12K
Item
Resolution 0.32μm 0.16μm
Stroke 50mm
Maximum thrust force 6000N (1350 lb) 12000N (2700 lb)
Repeatability ±5μm
Self locking yes
Drive motor AC servo motor
Mass 12.5kg
CAD Downloads PDF DXF

Product Drawing

Product Drawing

Please confirm dimensions and specifications with the drawing issued by Harmonic Drive LLC

Contact

Contact Us

Email us a Question

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday