Harmonic Drive LLC | 247 Lynnfield St. Peabody, MA 01960 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


DCJ

Features

  • DC Supply Voltage
  • Multiple Operating Modes
  • Supports CANopen / DeviceNet Communication
  • Supports Stepper Command

Catalog

Don't see what you need or not sure where to start?

Our team can help you find the right gear for your application!




Drivers for 14 Wire Standard Incremental Encoder Type

Driver P/N

Combined Actuator P/N

Supply Voltage

Actuator
Cont. Current

Actuator
Peak Current

DCJ-055-09

RSF-3B-30 / 50 / 100-US020

24VDC

0.9 / 0.9 / 0.8 A

2.1 / 2.0 / 1.6 A

RSF-5A-30 /50 / 100-US050

1.6 /1.3 / 1.1 A

3.2 / 3.1 / 2.4 A

RSF-8B-30 / 50 / 100-F100-24B

2.8 / 2.8 / 2.1 A

5.4 / 5.5 / 4.1 A

FHA-8C-30 / 50 / 100-US200-E

2.3 / 2.4 / 1.8 A

4.2 / 4.7 / 3.4 A

DCJ-055-18

FHA-11C-30 / 50 / 100-US200-E

5.2 / 5.0 / 4.0 A

11 / 12 / 7.9 A

Incremental Encoder Type ( Line driver output )

Driver P/N Combined Actuator Supply Voltage Actuator Actuator
Cont. Current Peak Current
DCJ-055-09 RH -5A-8802/5502/4402 E-xxxAL 20VDC 0.7A 1.2/1.1/1.1A
RH -8D-6006/3006 E-xxxAL 24VDC 1.4/1.1A 2.3/1.6A
RH -11D-6001/3001 E-xxxAL 1.8A 3.4/3.0A
RH -14D-6002/3002 E-xxxAL 2.5A 7.6/5.8A

Control Modes

  • Indexer, Point-to-Point, PVT
  • Camming, Gearing
  • Position, Velocity, Torque

Command Interface

  • CANopen/DeviceNet
  • ASCII and discrete I/O
  • Stepper commands
  • ±10V position/velocity/torque command
  • PWM velocity/torque command
  • Master encoder (Gearing/Camming)

Communications

  • CANopen/DeviceNet
  • RS-232

I/O – Digital

  • 9 inputs, 4 outputs

Dimensions: mm [in]

  • 97 x 64 x 33 [3.8 x 2.5 x 1.3]

Accessories for DCJ Driver

P/N

Description

ACJ-CK

Poke/Crimp Connector Kit

ACJ-NK

CANopen Network Kit

ACJ-CV

DB9 to Female RJ45 Adapter Assembly

ACJ-NA-10

CANopen Cable Assembly, RJ-45 to flying leads with crimps, 10'

ACJ-NC-10

CANopen Cable Assembly, Connector (J1) to flying leads with crimps, 10'

ACJ-NC-01

CANopen Cable Assembly, Connector (J1) to flying leads with crimps, 1'

ACJ-NT

CANopen Network Terminator, Connector (J1) with terminating resistor

ACJ-SK

Serial Cable Kit ( 1 per computer ), Connector (J5) to DB9 Female, 6'



Extension cable to RSF-supermini (include open corrector to line driver converter)

Extension cable to FHA-mini


Encoder Wire Connection for DCJ Driver

Pin Signal Wire Color
RSF-Supermini RSF-B mini FHA-C mini
Incremental (Extension Cable) 14 Wire Incremental 14 Wire Incremental
1 A/ Black (Enc) Blue Dark green
8 A White (Enc) Brown Green
2 B/ Blue (Enc) Green White
9 B Red (Enc) Red Gray
3 Z/ Yellow (Enc) Oragne Clear
10 Z Green (Enc) Yellow Yellow
4 +5V(Vcc) Red/White (Enc)(Hall) White Red
5 U Orange (Hall) Brown Brown
6 GND Black/White (Enc) Black Black
7 Motemp[IN5] - - -
11 GND - (Hall) Black -
12 V Purple (Hall) Red Blue
13 W Pink (Hall) Yellow Orange
14 FG Shield Shield Shield

Wiring Example for DCJ Driver

wiring-example-for-dcj-driver

Contact

Contact Us

Email us a Question

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday