Harmonic Drive LLC | 247 Lynnfield St. Peabody, MA 01960 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.

View our videos.

C. Walton Musser Explore the mind of genius inventor C. Walton Musser, inventor of the harmonic gear. Harmonic Drive® gears and actuators have been relied upon for precision motion control for over 60 years.
Harmonic Gearing Harmonic Drive® strain wave gears are in a class of their own when it comes to motion control and mechanical power transmission. With operating principles and construction that maximize output torque and minimize size and weight, Harmonic Drive® gears offer advantages such as high reduction ratios in a single stage, zero backlash, and high precision that cannot be equaled by conventional gear trains.
Harmonic Planetary Gearing Our expertise in the field of elasto-mechanics of metals is applied to the internal gear of the HPG, HPGP and HPF Series to provide the gearhead with continuous backlash compensation. Harmonic Planetary® gears use a precision engineered elastic ring gear. This proprietary Harmonic Planetary® gear design provides smooth and quiet motion and maintains ultra-low backlash for the life of the reducer.


Contact Us

Email us a Question

Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday