Harmonic Drive LLC | 247 Lynnfield St. Peabody, MA 01960 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


CSD-50-120-2UH

CSD-50-120-2UH

Your current units are metric. Change to english.

Save as PDF Email this Page Print this Page

Catalog

DXF CAD Files

PDF Drawings

3D CAD Files

Don't see what you need or not sure where to start?

Our team can help you find the right gear for your application!

Series Size Ratio Type
CSD 50 120 2UH
  • Zero Backlash
  • Lightweight
  • Ultra-flat
Gear Model Number
Gear Dimensions (see drawing)
Flange Dim A - Motor Adapter Flange Bore Dia. {{foundMotor.flangeDimA}} mm
Flange Dim B - Motor Adapter Flange Bore Depth {{foundMotor.flangeDimB}} mm
Motor Dim C - Motor Bolt Circle Dia. {{foundMotor.dimC}} mm
Flange Dim D - Bolt Size {{foundMotor.flangeDimD}}
Coupling Dim F - Motor Coupling Bore Dia. {{foundMotor.couplingDimF}} mm
Mass kg
Gear Performance Data
Rated Torque L10 329 Nm
Limit for Average Torque 466 Nm
Limit for Repeated Peak Torque 686 Nm
Limit for Momentary Peak Torque 1,440 Nm
Starting Torque 56 Ncm
Backdriving Torque 78 Nm
Ave. Input Speed 2,500 rpm
Standard Accuracy 1 arc min
Mass 6.9 kg
Torsional Stiffness
T1 108 Nm
K1 21 10^4 Nm / rad
T2 382 Nm
K2 29 10^4 Nm / rad
K3 37 10^4 Nm / rad
Output Bearing
Pitch Circle Diameter (dp) 0.11 m
Offset (R) 0.01 m
Basic Dynamic Rated Load (C) 348 10^2 N
Basic Static Rated Load (Co) 602 10^2 N
Allowable Moment Load (Mc) 759 Nm
Moment Stiffness (Km) 171 10^4 Nm / rad

Contact

Contact Us

Email us a Question

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday