Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Products | Actuators | FHA-C Series AC servo actuators :: Harmonic Drive LLC"
URL: http://www.harmonicdrive.net/products/actuators/fha-c/index.php

Actuators


 

AC servo actuators FHA-C series

FHA-C series


List of Features

The FHA-C series AC servo actuators' compact shape and hollow-shaft construction enables possible downsizing of machinery/equipment and simplifies design.

Product's features

  • Thin and compact configuration
  • Hollow-shaft construction
  • High torque, high rigidity, high accuracy
  • Built-in high-rigidity support mechanism
  • Availability of a series of multifunctional control units

    Used for

  • Machine tools: Tool changers, index tables, loaders
  • Industrial robots: for robot axis and turntables
  • Semiconductor manufacturing equipment: for transport robots, inspection tables
  • Liquid crystal manufacturing equipment: for transport robots, inspection tables, roll driving mechanisms
  • Printing machines: roll driving mechanisms
     

  • Model Ordering Code

    FHA - 17 C - 50 - US250 - B - SP
    1 2 3 4 5 6 7
    1. Type : FHA-C Series
    2. Size : 17, 25, 32, 40
    3. Design Version 1 : C
    4. Gear Ratio : 50, 100, 160
    5. Encoder Specification
    and resolution
    : US250: Incremental encoder 2500p/r
    : S248: Absolute 8192p/r
    6. Option symbols (Please refer to Harmonic Drive LLC for details)
    7. SP: Customized Specification (not available for Standard Product)

    List of Ratings

    Item / Model of actuator FHA-17C FHA-25C FHA-32C FHA-40C
    Gear Ratio 50 100 160 50 100 160 50 100 160 50 100 160
    Max torque N.m 39 57 64 150 230 260 281 398 453 500 690 820
    In.lb 345 504 566 1328 2036 2301 2487 3522 4009 4425 6107 7257
    Max Speed of Rotaition r/min 96 48 27 90 45 28 80 40 25 70 35 22
    Torque Constant AC 200V Nm/A 21 42 67 22 45 72 27 54 86 31 64 102
    In-lb/A 186 372 593 195 398 637 239 478 761 274 566 903
    Torque Constant AC 100V Nm/A 11 21 33 11 22 36 13 27 43 - - -
    In-lb/A 97 186 292 97 195 319 115 239 381 - - -
    AC 100V.200V,DC24
    (option for 17C )
    In.lb/A 186 372 593 195 398 637 239 478 761 274 566 903
    Moment of Inertia(GD2/4) *2 kg.m2 0.17(0.2) 0.67(0.7) 1.7(1.9) 0.84(0.8) 3.2(3.4) 8.3(8.6) 1.8(1.8) 7.1(7.3) 18.1(18.6) 4.9(5.0) 19.5(19.8) 50(50.7)
    Allowable radial load kN 2.9 4.9 9.5 14.7
    Allowable axial load kN 9.8 14.7 24.5 39.2
    Allowable moment of load N.m 188 370 530 690
    In.lb 1664 3275 4691 6107
    Moment stiffness N.m/rad 220 x 103 490 x 103 790 x 103 1400 x 103
    In.lb/rd 1947 x 103 4337 x 103 6992 x 103 12390 x 103
    One-way Positioning accuracy arc/sec 60 40 40 40 30 30 40 30 30 40 30 30
    Detector resolution * 1, *2 p/rev 500.000 1.000.000 1.600.000 500.000 1.000.000 1.600.000 500.000 1.000.000 1.600.000 500.000 1.000.000 1.600.000
    (409.600) (819,200) (1,310,720) (409,600) (819,200) (1,310,720) (409.600) (819,200) (1,310,720) (409,600) (819,200) (1,310,720)
    No. of Poles
    12 12 12 12
    Mass kg 2.5 (2.9) 4.0 (4.5) 6.5 (7.1) 12 (13)
    Servo Drive Combinations DC24V DDP-090-36, DEP-090-36      
    AC100 RTL-230-18, REL-230-18 RTL-230-36, REL-230-36 RTL-230-18, REL-230-18 RTL-230-36, REL-230-36 RTL-230-18, REL-230-18  
    AC200 RTL-230-18, REL-230-18 RTL-230-36, REL-230-36 RTL-230-18, REL-230-18
      HA-655-2-200 or HA-675-2-200 HA-655-4-200 or HA-675-4-200
    (HA-655-2A-200 or HA-675-2A-200) (HA-655-4A-200 or HA-675-4A-200)
    CAD Downloads
    PDF DXF PDF DXF PDF DXF PDF DXF

    *1:Detector resolution is calculated by (Motor shaft resolution) x4x (Reduction ratio)
    *2: Values for absolute encoders are in parentheses
    *3: Refer to the FHA-C User Manual and FHA-17C 24V spec sheet for more details.


    Product Drawing

    Product Drawing


    List of Dimensions

    Unit: mm

    Model

    A

    øB

    øC

    D

    øE

    øF h7

    øG h7

    øH H7

    øJ

    K

    øL

    FHA-17C

    6-ø5.5

    118

    60

    6-M5
    Depth 8

    128

    105

    70

    25

    18

    3.5

    106
    (115)

    FHA-25C

    8-ø6.6

    142

    74

    8-M6
    Depth 10

    155

    125

    85

    42

    32

    5.7

    123

    FHA-32C

    12-ø6.6

    162

    95

    16-M6
    Depth 10

    175

    140

    105

    60

    35

    5

    129

    FHA-40C

    8-ø11

    208

    112

    8-M10
    Depth 15

    230

    185

    130

    60

    45

    7.6

    164


    Model

    øM h7

    N

    P

    Q

    R

    S

    T

    U

    W

    Y

    Z

    FHA-17C

    108

    6.6

    4

    5

    16

    12

    57
    (86)
    *72.5
    (*101.5)

    78
    (107)
    *93.5
    (*122.5)

    8.5
    (15)

    12

    under-68
    (under-73)

    FHA-25C

    128

    10.7

    4

    5

    20

    15

    65.5
    (88)
    *85
    (*107.5)

    90.5
    (113)
    *110
    (*132.5)

    9
    (15)

    10

    under-77

    FHA-32C

    148

    7.7

    4

    5

    17

    18

    89.5
    (110)
    *110
    (*130.5)

    111.5
    (132)
    *132
    (*152.5)

    9
    (15)

    9

    under-80

    FHA-40C

    185

    11.1

    8

    7

    23

    22

    97
    (118)
    *118
    (*139)

    127
    (148)
    *148
    (*169)

    9
    (15)

    10

    under-100

    *1: Actuators are available for both, with brake or without brake.
        The value with * is for specification with a brake.
    *2: Values for absolute encoders are in parentheses

    Please confirm dimensions and specification with the drawing issued by Harmonic Drive LLC




    [ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
    © 2012 Harmonic Drive LLC | 800-921-3332
    The World's Largest Manufacturer of Precision Strain Wave Gearing and Motion Control Products
    Long Island Web Design