Harmonic Drive LLC | 247 Lynnfield St. Peabody, MA 01960 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


Direct Drive and Hollow Shaft Motors

Direct Drive and Hollow Shaft Motors

Large Hollow Shaft design allows cables, shafts or lasers to pass through the axis of rotation.

KDU

KDU

The KDU Series are Direct Drive Motors which achieve 10 arc-sec positioning accuracy as well as ±0.5 arc-sec repeatability with a resolution of 0.16 arc-sec. The KDU has a large Hollow Shaft design which allows cables, shafts or lasers to pass through the axis of rotation.

Learn More

MA Motors

MA Motors

MA Hollow shaft motor available in 5 frame sizes. Hollow shaft design allows cables, shafts or lasers to pass through the axis of rotation.

Learn More

Contact

Contact Us

Email us a Question

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday