Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Products | Actuators | LA Series Linear actuators :: Harmonic Drive LLC"
URL: http://www.harmonicdrive.net/products/actuators/la/index.php

Actuators


 

LA Series Linear actuators

LA Series Linear actuators


List of Features

LA Series is compact linear Actuator, having high-resolution and high-thrust.
This series have realized maximum thrust of force 49N, 0.0174 micrometers of resolution, and high precision.

Used for

  • Work piece alignment in image instrumentation
  • High-precision assembling of optical disks, HDD, VCR, etc
  • Wafer position alignment for semiconductor manufacturing equipment
  • Focus alignment for optical microscopes and cameras
  • For driving of high-precision stages
     

  • Model Ordering Code

    LA - 30 B - 10 - FL - L - SP
    1 2 3 4 5 6 7
    1. Model : LA Series
    2. Size : 30, 32
    3. Version symbol
    4. Stroke (mm) : 10 (LA-30B-10-F), 30 (LA-32-30-F)
    5. Mounting type : Flange mounting type
    6. Driver motor : None, DC servo motor drive (Open collector version)
    : L, DC servo motor drive (Line drive version)
    7. SP : Customized Specification (not available for Standard Product)

    List of Ratings

    Item/model

    LA-30B-10-F

    LA-32-30-F

    Resolution

    0.0174 μm

    Stroke

    10mm

    30mm

    Maximum thrust force

    49N (11 lbf)

    Repeatability

    ±0.1 μm or less/1mm stroke

    Lost motion

    5μm or less/1mm stroke

    Drive motor

    DC servo motor

    Mass

    320g

    550g

    CAD Downloads

    PDF DXF

    PDF DXF


    Product Drawing

    LA-30B-10-F
    LA-30B-10-F

    LA-32-30-F

    LA-32-30-F

    Please confirm dimensions and specification with the drawing issued by Harmonic Drive LLC.




    [ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
    © 2012 Harmonic Drive LLC | 800-921-3332
    The World's Largest Manufacturer of Precision Strain Wave Gearing and Motion Control Products
    Long Island Web Design