Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Products | Actuators | LAH Series linear actuators :: Harmonic Drive LLC"
URL: http://www.harmonicdrive.net/products/actuators/lah/index.php

Actuators


 

LAH Series linear actuators

LAH Series


List of Features

LAH Series are the Linear Actuator, which has compact, high-resolution and high-thrust. There are 2 models. “LAH-46 (DC servo motor drive version)” having maximum thrust force 390N and 0.069 micrometers of resolution. ” LAH-80 (Stepping motor drive version)” having maximum thrust force 3000N and 2 micrometers of resolution.

Used for

  • Precision mold matching
  • Position matching for liquid crystal board manufacturing equipment
  • Position alignment of precision inspection/measuring instruments
  • Work piece positioning for image instrumentation
  • Tool position alignment for precision machine tools
  • High-precision assembly robots
     

  • Model Ordering Code

    LAH - 16 10 - 02 - F - L - SP
    1 2 3 4 5 6 7
    1. Model : LAH Series
    2. Size : 46, 80
    3. Stroke (mm) : 10, 30 (LAH-46), 50 ( LAH-80 )
    4. Rate thrust force (N) : 200(LAH-46), 2000(LAH-80)
    5. Mounting type : F (Flange mounting type)
    6. Drive motor

    LAH-46
  • None: DC servo motor drive ( Open collector version)
  • L : DC servo motor drive (line drive version)

    LAH-80
  • PA=Stepping motor drive (No shaft on the non-output side )
  • PB=Stepping motor drive (With shaft on the non-output side)
     
  • 7. SP: Customized Specification (not available for Standard Product)

    LAH-46 List of Ratings

    Item/model

    LAH-46-1002-F

    LAH-46-3002-F

    Resolution

    0.069 μm

    Stroke

    10mm

    30mm

    Maximum thrust force

    390N(87.75 Ib)

    Repeatability

    ±0.5μm or less/1mm stroke

    Lost motion

    5μmor less/1mm stroke

    Drive motor

    DC servo motor
    (The drive motor can be changed to a stepping motor)

    Mass(g)

    810

    850

    CAD Downloads

    PDF DXF

    PDF DXF



    LAH-46 Product Drawing

    LAH-46 Product Drawing

    Please confirm dimensions and specification with the drawing issued by Harmonic Drive LLC.



    LAH-46 List of Dimensions

    Unit: mm

    Model

    A

    B

    C

    D

    LAH-46-1002-F

    10

    69

    169

    185

    LAH-46-3002-F

    30

    88

    188

    204



    LAH-80 List of Ratings

    Item/model

    LAH-80-5020-F-PA/PB

    Resolution

    2μm (Half step)

    Stroke

    50mm

    Maximum thrust force

    3000N(675 lb)

    Repeatability

    ±1μm or less/1mm stroke

    Drive motor

    Stepping motor

    Mass

    5kg



    LAH-80 Product Drawing

    LAH-80 Product Drawing

    Please confirm dimensions and specification with the drawing issued by Harmonic Drive LLC.




    [ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
    © 2012 Harmonic Drive LLC | 800-921-3332
    The World's Largest Manufacturer of Precision Strain Wave Gearing and Motion Control Products
    Long Island Web Design