RKF Series Rotary Actuator
|
|
Features
The RKF series is compact and includes high-torque AC servo actuators with high rotational accuracy, a flange output combining Harmonic Drive⢠strain wave gearing for precision control and an AC servo motor. This is combined with a dedicated servo drive that fully demonstrates the performance of the RKF series of implements compact machines and equipment with a high rotational accuracy.
compact and lightweight
High power
High positioning and high rotational accuracies
Used for:
Semiconductor manufacturing systems
FPD manufacturing systems
Electronic component insertion machines
Measurement analytical and test systems |
Model Ordering Code
AC Servo Actuator
| RKF - |
20 |
A - |
50 - |
E |
200 - |
SP |
| 1 |
2 |
3 |
4 |
5 |
6 |
7 |
| 1. |
Type |
: RKF series (Shaft output) |
| 2. |
Size |
: RKF series: 20, 25, 32 |
| 3. |
Version Symbol |
: A |
| 4. |
Harmonic DriveĀ® Reduction ratio |
: 50,100 |
| 5. |
Encoder type E |
: Incremental encoder |
| 6. |
Encoder resolution 200 |
: 2000p/rev |
| 7. |
SP |
: Customized Specification (not available for Standard Product) |
|
Specification
| Item / Model |
RKF-20A |
RKF-25A |
RKF-32A |
| Gear Ratio |
50 |
100 |
50 |
100 |
50 |
100 |
| Rated Output |
W |
120 |
111 |
180 |
190 |
310 |
310 |
| Rated Torque |
Nm |
19 |
35 |
29 |
59 |
49 |
98 |
| Inlb |
168 |
310 |
257 |
522 |
434 |
867 |
| Rated Rotational Speed |
r/min |
60 |
30 |
60 |
30 |
60 |
30 |
| Max.Momentary Torque |
Nm |
56 |
82 |
98 |
157 |
220 |
330 |
| Inlb |
496 |
726 |
867 |
1389 |
1947 |
2921 |
| Moment of Inertia |
( GD2/4) kg.m2 |
0.1 |
0.39 |
0.19 |
0.77 |
0.67 |
2.7 |
| (J) kgfcm2 |
1.0 |
4.0 |
2.0 |
7.9 |
6.9 |
27 |
| One-way Positioning accuracy |
arc/sec |
90 |
90 |
90 |
| Detector Resolution *1 |
Pulses/ |
400,000 |
800,000 |
400,000 |
800,000 |
400,000 |
800,000 |
| revolution |
| Mass |
Kg |
2.9 |
4.7 |
8.7 |
| Servo Drive Combinations *2 |
AC200 |
RTL-230-18, REL-230-18 |
|
HA-520-1R-200 |
HA-520-3-200 |
HA-655-4B-200 |
| HA-655-2B-200 |
HA-655-2B-200 |
CAD Downloads |
PDF DXF |
PDF DXF |
PDF DXF |
*1: Detector resolution is calculated by (Motor shaft resolution) x4x (Reduction ratio)
*2: HA-520 does only position control.
HA-655 does speed control and position control.
|
Product Drawing
RKF-20A, 25A, 32A
List of Dimensions
Unit: mm
Model |
A |
B |
C |
D±1 |
øE h7 |
F |
G |
Mass
(kg) |
RKF-20A |
180 |
20 |
64 |
96 |
100 |
60 |
108 |
2.9 |
RKF-25A |
215.5 |
22 |
69.5 |
124 |
120 |
60 |
130 |
5.0 |
RKF-32A |
241 |
25.5 |
87.5 |
128 |
155 |
80 |
165 |
9.5 |
Please confirm dimensions and specification with the drawing issued by Harmonic Drive LLC. |