Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Products | Component Sets | Differential & Phasing Drive - HDB :: Harmonic Drive LLC"
URL: http://www.harmonicdrive.net/products/componentsets/hdb-component/index.php

Component Sets


Hollow Shaft - HDT

Differential & Phasing Drive - HDB


List of Ratings


RATED OUTPUT TORQUE CAD
Downloads

Maximum
Output Torque
Maximum Momentary
Output Torque
INPUT SPEED
500 RPM 1000 RPM 1500 RPM 2000 RPM 3000 RPM
HDB RATIO lb in Nm Oil Grease lb in Nm lb in Nm lb in Nm lb in Nm lb in Nm
20 80 250 28 6000 3500 373.3 42 296 33 259 29 235 27 206 23 PDF DXF
100 300 34
120 350 40
160 390 44
25 80 425 48 5000 3500 616.2 70 489 55 427 48 388 44 339 38 PDF DXF
100 600 68
120 700 79
160 780 88
32 80 950 107 4500 3500 1229 139 976 110 853 96 775 88 677 76 PDF DXF
100 1200 136
120 1400 158
160 1550 175
40 80 1700 192 4000 3000 2588 292 2054 232 1795 203 1631 184 1425 161 PDF DXF
100 2400 271
120 2700 305
160 3100 350
50 80 3100 350 3500 2500 4826 545 3831 433 3347 378 3042 344 2658 300 PDF DXF
100 4200 475
120 5200 588
160 5800 655

HDB No Load Starting Torque No Load Starting Torque Input Inertia Input Inertia
in-oz Ncm lb in2 kgcm2
20 4.5 3.2 0.05 0.14
25 6 4.2 0.12 0.36
32 8 5.7 0.45 1.32
40 27 19.1 1.17 3.42
50 50 35.3 3.39 9.91


Product Drawing


List of Dimensions

HDB UNIT SIZE
20 25 32 40 50
70 85 110 135 170
L1 26.5 34.8 42 56.5 -
L2 6 8 10 13 16
N1 6 6 6 6 6
H1 M4x0.7 M5x0.8 M6x1.0 M8x1.25 M10x1.5
PC1 60 75 100 120 150
WEIGHT lb/kgf 1.5/0.7 2.70/1.23 4.70/2.14 9.00/4.09 15.30/6.9
CAD Downloads PDF DXF PDF DXF PDF DXF PDF DXF PDF DXF
Dimensions in mm



[ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
© 2012 Harmonic Drive LLC | 800-921-3332
The World's Largest Manufacturer of Precision Strain Wave Gearing and Motion Control Products
Long Island Web Design