PAGE: "Products | Gearheads | HPG Series Quick Connect Planetary Gearheads :: Harmonic Drive LLC"
![]() Gear head type
|
HPG Series Quick Connect Planetary GearheadsList of FeaturesBacklash less than 1 arc-minBy using an innovative ring-gear, backlash of less than 1 arc-min can be achieved without requiring an additional backlash adjustment mechanism. High moment stiffness The very compact and stiff cross-roller output bearing provides the planetary gears with a high moment stiffness and excellent running tolerances at the output flange. High efficiency As a result of the optimized tooth profile efficiencies of more than 90 % can be achieved. Repeatability better than 20 arc-sec. The highly precise components and the automatic backlash compensation mechanism afforded by the ring gear design provide repeatability better than ±20 arc-sec. Easy motor assembly The supported motor shaft coupling and the variable adapter flange guarantee an extremely rapid and easy assemble into motor. Reduction ratios between 3:1 and 45:1 A selection of reduction ratios (3:1, 11:1, 21:1, 33:1 and 45:1) allows a wide range of output torque and speed. Flange or Shaft Output Configuration The HPG is available in either configuration to provide convenient methods to attach the output load. All 6 sizes: #11, #14, #20, #32, #50 and #65 available in 7 different speed reduction ratios: 3, 5, 11, 15, 21, 33 and 45. |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Model Ordering Code
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
List of Ratings
Gear head type
Unit: mm
Shaft Input type
Unit: mm
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||