Harmonic Drive LLC | 247 Lynnfield St. Peabody, MA 01960 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


FLA Rotary Actuator

The new ultra-flat, ultra-light brushless actuators combine our high-precision/high-performance reducers with a compact, high-output brushless DC motor. FLA actuators are available with our high-speed, high-efficiency Harmonic Planetary® gearhead or with our high-precision, high-torque Harmonic Drive® reducer. This new series is ideal for wide range of applications such as AGV wheel drives and powered exoskeletons. We offer both 24VDC and 48VDC versions to work with battery-powered applications.

Key Features:

  • Ultra-Flat Shape
  • Multiple Options Available: Three sizes, multiple ratios, and two voltages
  • Light Weight
  • Designed to operate with a wide range of third-party servo drives

Manual

Catalog

DXF CAD Files

3D CAD Files

Don't see what you need or not sure where to start?

Our team can help you find the right actuator for your application!


Ordering Code

FLA - 11 A - 09 - HP - H - 24 - SP
1 2 3 4 5 6 7 8

1. Model

: Brushless DC Actuator FLA Series

2. Size

: 11, 14, 17

3. Design Version

: A

4. Gear Ratio

: Harmonic Planetary® Gear - 08 (Size 11 & 14), 09 (Size 17)

: Harmonic Drive® Gear - 50, 100

5. Gear Type

: FB - Harmonic Drive® Gear

: HP - Harmonic Planetary® Gear

6. Sensor

: H - Hall sensor

7. Winding Voltage

: 24 - 24VDC

: 48 - 48VDC

8. Special specification

: Blank - Standard product
: SP____ - Special specification code

Specifications

FLA-HP
Item / Model of actuator FLA-11A-08-HP FLA-14A-08-HP FLA-17A-09HP
Gear Ratio 8 8 9
Maximum Torque Nm 1.8 3.7 7.3
Allowable Continuous Torque Nm 0.6 1.2 3
Maximum Speed rpm 500 500 500
Allowable Continuous Speed rpm 100 100 100
Maximum Current (24VDC) Arms 8.7 18.0 26.2
Maximum Current (48VDC) Arms 4.5 9.6 13.6
Allowable Continuous Current (24VDC) Arms 3.0 6.0 10.4
Allowable Continuous Current (48VDC) Arms 1.6 3.0 5.3
Moment of Inertia(GD2/4) kg.m2 0.00013 0.00039 0.001
Allowable Moment Load Nm 1.2 1.6 2.0
Moment Stiffness Nm/rad 2.0 x 103 3.3 x 103 4.4 x 103
Motor Position Sensor Hall sensor
Positioning Resolution per Motor Rotation pls/rev 30 30 30
Output Shaft Resolution pls/rev 240 240 270
Weight g 390 620 870
Installation Direction Can be installed in any direction
Enclosure Fully enclosed self-cooling (IP40)

FLA-FB
Item / Model of actuator FLA-11A-XXFB FLA-14A-XXFB FLA-17A-XXFB
Gear Ratio 50 100
50
100 50 100
Maximum Torque Nm 6.7 11 11.2 18.2 23 34
Allowable Continuous Torque Nm 1.7 2.4 2.6 3.8 7.9 11.4
Maximum Speed rpm 100 50 100 50 100 50
Allowable Continuous Speed rpm 60 30 60 30 60 30
Maximum Current (24VDC) Arms 6.0 5.0 9.7 8.7 18.4 14.3
Maximum Current (48VDC) Arms 3.1 2.6 4.8 4.2 9.4 7.2
Allowable Continuous Current (24VDC) Arms 1.9 1.7 3.0 2.5 6.8 5.3
Allowable Continuous Current (48VDC) Arms 1.0 0.8 1.5 1.2 3.4 2.9
Moment of Inertia(GD2/4) kg.m2 0.0073 0.029 0.019 0.077 0.048 0.19
Allowable Moment Load Nm 1.2 1.6 2.0
Moment Stiffness Nm/rad 2.0 x 103 3.3 x 103 4.4 x 103
Motor Position Sensor Hall sensor
Positioning Resolution per Motor Rotation pls/rev 30 30 30
Output Shaft Resolution pls/rev 1500 3000 1500 3000 1500 3000
Weight g 420 720 940
Installation Direction Can be installed in any direction
Enclosure Fully enclosed self-cooling (IP40)

Refer to the FLA User Manual for more details

Outline Drawings (Unit: mm)

Contact

Contact Us

Email us a Question

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday