RKF Actuator

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


RKF

The RKF series is a compact servo actuator. It combines a zero backlash Harmonic Drive® gear and an AC servo motor. The RKF Series is designed to operate with a wide range of third party drives as well as Harmonic Drive LLC’s REL Series, and RTL Series.

Key Features:

  • Zero backlash
  • Compact and lightweight
  • High power
  • Incremental encoder
  • High positioning and high rotational accuracy

Catalog

DXF CAD Files

PDF Drawings

3D CAD Files

Contact our experts to find the right solution and get started today!


Ordering Code

RKF - 20 A - 50 - E 200 - SP
1 2 3 4 5 6 7

1. Model

RKF series (Shaft output)

2. Size

20, 25, 32

3. Version Symbol

A

4. Reduction ratio

50,100

5. Encoder type

E - Incremental encoder

6. Encoder resolution

200 - 2000p/rev

7. Special specification

Blank - Standard product
SP____ - Special specification code



Specifications

Item / Model RKF-20A RKF-25A RKF-32A
Gear Ratio 50 100 50 100 50 100
Rated Output W 120 111 180 190 310 310
Rated Torque Nm 19 35 29 59 49 98
In lb 168 310 257 522 434 867
Rated Rotational Speed rpm 60 30 60 30 60 30
Max.Momentary Torque Nm 56 82 98 157 220 330
In lb 496 726 867 1389 1947 2921
Moment of Inertia ( GD2/4) kg.m2 0.1 0.39 0.19 0.77 0.67 2.7
(J) kgfcm2 1.0 4.0 2.0 7.9 6.9 27
One-way Positioning accuracy arc.sec 90 90 90
Encoder resolution of output shaft with
quadrature *1
counts/
revolution
400,000 800,000 400,000 800,000 400,000 800,000
Mass kg 2.9 5.0 9.5
Servo Drive Combinations *2 AC200 RTL-230-18, REL-230-18
HA-520-1R-200 HA-520-3-200 HA-655-4B-200
HA-655-2B-200 HA-655-2B-200

*1: Quad encoder resolution is calculated by (Motor shaft resolution) x4x (Reduction ratio)
*2: HA-520 does only position control. HA-655 does speed control and position control.


Product Drawing

RKF-20A, 25A, 32A

RKF-20A, 25A, 32A Product Drawing

Dimensions

Unit: mm

Model

A

B

C

D±1

øE h7

F

G

Mass
(kg)

RKF-20A

180

20

64

96

100

60

108

2.9

RKF-25A

215.5

22

69.5

124

120

60

130

5.0

RKF-32A

241

25.5

87.5

128

155

80

165

9.5

Please confirm dimensions and specifications with the drawing issued by Harmonic Drive LLC.

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday