Harmonic Drive LLC | 247 Lynnfield St. Peabody, MA 01960 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


RSF-Mini

These brushless servo actuators utilize zero backlash Harmonic Drive® precision gears with an AC servomotor. The RSF Mini Series is designed to operate with a wide range of third party drivers as well as Harmonic Drive LLC’s DCJ Series, DDP Series, DEP Series, and HA680 drivers. The RSF Mini actuators are ideal for small robot joints as well as semiconductor and LCD manufacturing equipment.

Key Features:

  • Zero backlash
  • Exceptional positional accuracy
  • Compact design
  • High rotational accuracy
  • High resolution
  • Easy-to-operate dedicated driver

Catalog

Manual

DXF CAD Files

PDF Drawings

3D CAD Files

Don't see what you need or not sure where to start?

Our team can help you find the right actuator for your application!

Ordering Code

RSF - 14 B - 100 - F - 100 - 24 - B C
1 2 3 4 5 6 7 8 9

1. Model

: RSF Mini Series

2. Size

: 8, 11, 14

3. Design Version

: B

4. Gear Ratio

: 30, 50, 100

5. Encoder Specifications

: F - Incremental Encoder & Magnetic pole sensor

6. Encoder Resolution

: 100 - 1000p/rev

7. Power Supply Voltage

: 24 - DC24V

8. Encoder Output Form

: B - 30°

9. Options : Blank - Without connector
: C - With connector

Specifications

Model

RSF-8B
RSF-11B
RSF-14B
Item Gear Ratio

30
50
100
30
50
100
30
50
100
Max. Torque (3)
N.m
1.8
3.3
4.8
4.5
8.3
11
9.0
18
28
In.lb
15.9
29.2
42.5
39.8
73.5
97.4
79.7
159
248
Maximum Speed of Rotation (3)
rpm
200
120
60
200
120
60
200
120
60
Max.Continuous Torque(3,4)
N.m
0.78
1.4
2.0
1.1
2.0
4.0
1.7
3.0
6.0
In.lb
6.9
12.4
17.7
9.7
17.7
35.4
15.0
26.6
53.1
Moment of Inertia GD2/4
k.gm2 x10-2
0.06
0.16
0.65
0.18
0.49
2.0
0.41
1.1
4.5
In.lb-s2 x10-2
0.53
1.42
5.75
1.59
4.34
17.7
3.63
9.7
39.8
Moment of Inertia J
kgfcms2 x10-2
0.60
1.7
6.6
1.8
5.0
20
4.1
11
46
In.lb-s2 x10-2
0.53
1.50
5.84
1.59
4.43
17.70
3.63
9.7
40.7
One-way Positioning Accuracy
arc/sec
180
150
150
150
120
120
150
120
120
Quad Encoder Resolution (6)
p/rev
120,000
200,000
400,000
120,000
200,000
400000
120,000
200000
400000
No. of Poles

8
8
8
Mass
Kg
0.3
0.5
0.8
Servo Drive Combinations
DC24V
DCJ-055-09, DDP-090-09, DEP-090-09
DDP-090-36, DEP-090-36

HA-680-4B-24
HA-680-6B-24
CAD Downloads PDF DXF PDF DXF

1) The table shows output values of the actuator.
2) All specifications are applicable for actuators mounted on an aluminum heat sink of size: 150 x 150 x 6(mm)
3) Values for saturated actuator temperature. Other values are for actuator temperature of 25°C.
4) The moment of inertia is the total value of the motor shaft and Harmonic Drive® gear converted to the output side.
5) All values are typical.
6) Quad encoder resolution is (motor shaft encoder resolution) x 4 x (gear ratio)

Product Drawing

Product Drawing

Contact

Contact Us

Email us a Question

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday