High Precision Servo Mount Gearboxes

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


Harmonic Gearhead® Servo Mount Gearboxes

Quick Connect® coupling enables our gearboxes to connect easily to any servo motor by using a single bolt clamping design. They are an ideal solution when using a servomotor. Harmonic Drive offers easy-to-connect gearheads with a range of gear ratios and torque capacities. Our Quick Connect® gearheads are available as planetary gearheads or harmonic gearheads.

Harmonic Planetary® (ratios 3:1 to 50:1)

Harmonic Drive LLC offers a range of Harmonic Planetary® gearheads. HPN-L Face-Mount value series is our newest line of planetary gearboxes and offer affordable pricing with short lead times. Plus, they are a drop-in replacement for many popular planetary gearbox models. HPN-A Planetary gears are available in one-stage and two-stage speed ratios. Both HPN-L and HPN-A are available in a right angle configuration. HPG (standard torque), HPG (standard torque with helical gearing) and HPGP (high torque with helical gearing) gearheads offer precision and low backlash (standard: < 3-arc-min, optional: <1 arc-min), and HPG is available in 3 sizes as a right angle configuration.

Harmonic Drive® (ratios 50:1 to 160:1)

CSF-GH and CSG-GH Quick Connect® gearheads with zero-backlash Harmonic Drive® gearing utilize our proprietary S tooth profile and provide high precision positioning (repeatability ±4 to ±10 arc-sec).

Harmonic Planetary® Harmonic Drive® Harmonic Planetary® Gear Units

Servo Mount Planetary Gearboxes

HPN-A Planetary Gearbox

HPN-A Planetary Gearbox

Value Series Harmonic Planetary® Gearbox. Low cost solution without the need to compromise on quality or performance

Learn More

HPN-L Planetary Gearbox

HPN-L Planetary Gearbox

Value Series Harmonic Planetary® Gearbox. Industry Standard Face-Mount Helical Planetary Gearheads for Servo Grade Performance

Learn More

HPN-RA Right Angle

HPN-RA Right Angle

Right angle Value Series Harmonic Planetary® Gearhead with Fast Delivery

Learn More

HPGP Planetary Gearbox

HPGP Planetary Gearbox

High-Torque, High-Precision, Harmonic Planetary® Gearbox with <3 arc-min Backlash. Peak Torque: 12Nm to 3,940Nm

Learn More

HPG Planetary Gearbox

HPG Planetary Gearbox

High-Precision, Harmonic Planetary® Gearbox with <3 arc-min Backlash. Repeatability ±20 arc-sec

Learn More

HPG-RA Right Angle

HPG-RA Right Angle

Right Angle Harmonic Planetary® Gearbox with <3 arc-min Backlash. Available in 3 Frame Sizes

Learn More

HPG-R Planetary Gearbox

HPG-R Planetary Gearbox

HPG-R Helical Harmonic Planetary® gearbox offers all ratios 3:1 through 10:1

Learn More

HP8

HP8

New miniature high-performance gearheads for small servomotors.

Learn More

Servo Mount Gearheads

CSG-GH

CSG-GH

Zero-Backlash, High-Torque, High-Accuracy Gearhead for Servo and Stepper Motors

Learn More

CSF-GH

CSF-GH

Zero-Backlash, High-Accuracy Gearhead for Servo and Stepper Motors

Learn More

Harmonic Planetary Gear Units

Gear Units

HPF

HPF

Precision Hollow Shaft Harmonic Planetary® Gear Unit with <3 arc-min Backlash

Learn More

HPG-U1

HPG-U1

Precision, Harmonic Planetary® Gear Unit with an Input Shaft and <3 arc-min Backlash

Learn More

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday