Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Reference | Advantages :: Harmonic Drive LLC"
URL: http://www.harmonicdrive.net/reference/advantages/index.php

Advantages


Harmonic Drive™ strain wave gearing is known for zero backlash, high torque, compact size, and excellent positional accuracy.
Our motion control products including servo actuators, gearheads, gearing components exhibit these attributes.

Harmonic Drive Systems Gearhead Advantages
Gearheads can be quickly incorporated into your designs to provide precision speed reduction/torque multiplication. They are easily connected between the motor/drive and load. Ratios range from 50:1 to 160:1.
Harmonic Drive Systems Actuator Advantages
Harmonic Drive™ actuators are an integral package consisting of an encoder, servo motor and precision gearing. DC Brush and Brushless Servo motors are available.
Harmonic Drive Systems Component Set Advantages
Component sets offer maximum versatility for the design engineer. A component set is the basic mechanism of a Harmonic Drive™ precision strain wave gear and can be incorporated into a custom housing, in order to achieve a minimum package size.

Harmonic Drive™ gear is in a class of its own when it comes to motion control and mechanical power transmission. With operating principles and construction that maximize output torque and minimize size and weight, Harmonic Drive™ gear offers advantages such as high reduction ratios in a single stage, zero backlash, and high precision that cannot be equaled by conventional gear trains.

Excellent Positional Accuracy and Repeatability - Positional accuracy may be minimized within one arc minute and repeatability within a few seconds.

High Torque Capacity - Since power is transmitted through multiple tooth engagement, the gear offers high output torque capacity equal to drives twice its size and three times its weight.

Single-Stage High Reduction Ratio - With only three elements, the single-stage reduction ratios range from 50:1 to 320:1 with the same weight and mechanical dimensions.

Zero Backlash - Cup-type gear operates with zero backlash between mating teeth because of natural gear preload and radial tooth movement. The only shaft-to-shaft backlash that exists, originates in the input coupling (oldham coupling) and ranges from 2-36 arc-sec depending on unit size and reduction ratio. This coupling can be eliminated if necessary, resulting in zero backlash for the entire drive.

In - Line Configuration - The gearing input and output shafts are concentric, allowing machine designers to dramatically reduce the required packaging space compared to other high ratio, high torque drives.

High Torsional Stiffness - The new "S" tooth profile greatly improves the torsional stiffness of the gear allowing greater precision and higher servo gains.

Efficiencies - Operating efficiencies of up to 90% can be obtained. Ratings are based on actual shaft-to-shaft tests.

Back Driving - Harmonic Drive™ gear is reversible and can be back driven. If necessary, loads can be held in place by braking the Wave Generator when the servo system is not powered.




[ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
© 2012 Harmonic Drive LLC | 800-921-3332
The World's Largest Manufacturer of Precision Strain Wave Gearing and Motion Control Products
Long Island Web Design