Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


LA Servo Linear Actuator

A precision ball screw provides positioning accuracy better than 2 microns and repeatability of 0.1 microns.
This product is ideal for measuring instruments, test and inspection systems, optical equipment, semiconductor and LCD manufacturing equipment.

FEATURES:

  • Max. driving force: 49N (5kgf)
  • Resolution: 0.0174μm
  • Stroke: 10mm, 30mm
  • Maximum feed speed: 0.9mm/s
  • Repeatability: ±0.1μm/1mm stroke
  • Lost motion: 5μm/1mm stroke
  • The drive motor can be changed to a stepping motor.

INDUSTRIES:

  • measuring instruments
  • test and inspection systems
  • optical equipment
  • semiconductor
  • LCD manufacturing equipment.

Spec Sheet

DXF CAD Files

PDF Drawings

3D CAD Files

Catalog

Contact our experts to find the right solution and get started today!



Model Ordering Code

LA - 30 B - 10 - FL - L - SP
1 2 3 4 5 6 7

1. Model : LA Series
2. Size : 30, 32
3. Version symbol
4. Stroke (mm) : 10 (LA-30B-10-F), 30 (LA-32-30-F)
5. Mounting type : Flange mounting type
6. Driver motor : None, DC servo motor drive (Open collector version)
: L, DC servo motor drive (Line drive version)
7. SP : Customized Specification

Specifications

Item/model

LA-30B-10-F

LA-32-30-F

Resolution

0.0174 μm

Stroke

10mm

30mm

Maximum thrust force

49N (11 lbf)

Repeatability

±0.1 μm or less/1mm stroke

Lost motion

5μm or less/1mm stroke

Drive motor

DC servo motor

Mass

320g

550g

CAD Downloads

PDF DXF

PDF DXF

Product Drawing:

LA-30B-10-F

LA-30B-10-F

LA-32-30-F

LA-32-30-F

Please confirm dimensions and specifications with the drawing issued by Harmonic Drive LLC.

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday