CSF-2XH Miniature Gear Units | Harmonic Drive

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


CSF-2XH

Available with an output shaft or flange, the CSF 2XH miniature gearheads are designed to couple directly to any servomotor. The motor shaft is attached directly to the gearhead input element. CSF-2XH miniature gearhead is offered in 4 sizes with gear ratios 30:1 to 100:1 and peak torque: .5~28Nm. These mini strain wave gears are ideal for semiconductor and robotics applications.

Key Features:

  • Zero backlash
  • High positioning accuracy (± 1.5 to 10 arc-min ) in a very compact package
  • Compact 4-point ball bearing mounted in main shaft
  • 22mm~53mm
  • S tooth profile
  • Flange (F) or Shaft (J) output available

Contact our experts to find the right solution and get started today!

Compare Products Your current units are metric. Change to english.

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm

Loading...

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm
Sort Sort
Hide
Sort
Hide
Sort
Hide
Selections
to
to
to
Select All   Select None
CSF-5-30-2XH-F 30 0.5 0.9
CSF-5-30-2XH-J 30 0.5 0.9
CSF-5-50-2XH-F 50 0.9 1.8
CSF-5-50-2XH-J 50 0.9 1.8
CSF-5-100-2XH-F 100 1.4 2.7
CSF-5-100-2XH-J 100 1.4 2.7
CSF-7-30-2XH-F 30 1 1.8
CSF-7-30-2XH-J 30 1 1.8
CSF-7-50-2XH-F 50 1.8 3.5
CSF-7-50-2XH-J 50 1.8 3.5
CSF-7-100-2XH-F 100 2.6 5.2
CSF-7-100-2XH-J 100 2.6 5.2
CSF-8-30-2XH-F 30 1.8 3.3
CSF-8-30-2XH-J 30 1.8 3.3
CSF-8-50-2XH-F 50 3.3 6.6
CSF-8-50-2XH-J 50 3.3 6.6
CSF-8-100-2XH-F 100 4.8 9
CSF-8-100-2XH-J 100 4.8 9
CSF-11-30-2XH-F 30 4.5 8.5
CSF-11-30-2XH-J 30 4.5 8.5
CSF-11-50-2XH-F 50 8.3 17
CSF-11-50-2XH-J 50 8.3 17
CSF-11-100-2XH-F 100 11 25
CSF-11-100-2XH-J 100 11 25
CSF-14-30-2XH-F 30 9 17
CSF-14-30-2XH-J 30 9 17
CSF-14-50-2XH-F 50 18 35
CSF-14-50-2XH-J 50 18 35
CSF-14-80-2XH-F 80 23 47
CSF-14-80-2XH-J 80 23 47
CSF-14-100-2XH-F 100 28 54
CSF-14-100-2XH-J 100 28 54

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday