FLA Ultra-Flat Rotary Actuator

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


FLA Rotary Actuator

The new ultra-flat, ultra-light brushless actuators combine our high-precision/high-performance reducers with a compact, high-output brushless DC motor. FLA actuators are available with our high-speed, high-efficiency Harmonic Planetary® gearhead or with our high-precision, high-torque Harmonic Drive® reducer. This new series is ideal for wide range of applications such as AGV wheel drives and powered exoskeletons. We offer both 24VDC and 48VDC versions to work with battery-powered applications.

Key Features:

  • Ultra-Flat Shape
  • Multiple Options Available: Four sizes, multiple ratios, and two voltages
  • Lightweight
  • Designed to operate with a wide range of third-party servo drives

Manual

Catalog

DXF CAD Files

3D CAD Files

Contact our experts to find the right solution and get started today!


Ordering Code

FLA - 11 A - 09 - HP - H - 24 - SP
1 2 3 4 5 6 7 8

1. Model

: Brushless DC Actuator FLA Series

2. Size

: 11, 14, 17, 20

3. Design Version

: A

4. Gear Ratio

: Harmonic Planetary® Gear - 08 (Size 11 & 14), 09 (Size 17)

: Harmonic Drive® Gear - 50, 100

5. Gear Type

: FB - Harmonic Drive® Gear

: HP - Harmonic Planetary® Gear

6. Sensor

: H - Hall sensor

7. Winding Voltage

: 24 - 24VDC

: 48 - 48VDC

8. Special specification

: Blank - Standard product
: SP____ - Special specification code

Specifications

FLA-HP
Item / Model of actuator FLA-11A-08-HP FLA-14A-08-HP FLA-17A-09HP FLA-20A-09HP
Gear Ratio 8 8 9
9
Maximum Torque Nm 1.8 3.7 7.3 12.1
Allowable Continuous Torque Nm 0.6 1.2 3 4.1
Maximum Speed rpm 500 500 500 400
Allowable Continuous Speed rpm 100 100 100 100
Maximum Current (24VDC) Arms 8.7 18.0 26.2 31.4
Maximum Current (48VDC) Arms 4.5 9.6 13.6 17.8
Allowable Continuous Current (24VDC) Arms 3.0 6.0 10.4 10.7
Allowable Continuous Current (48VDC) Arms 1.6 3.0 5.3 6.0
Moment of Inertia(GD2/4) kg.m2 0.00013 0.00039 0.001 0.0026
Allowable Moment Load Nm 1.2 1.6 2.0 2.4
Moment Stiffness Nm/rad 2.0 x 103 3.3 x 103 4.4 x 103 5.1 x 103
Motor Position Sensor Hall sensor
Positioning Resolution per Motor Rotation counts/rev 30 30 30 48
Output Shaft Resolution counts/rev 240 240 270 432
Weight g 390 620 870 1,060
Installation Direction Can be installed in any direction
Enclosure Fully enclosed self-cooling (IP40)

FLA-FB
Item / Model of actuator FLA-11A-XXFB FLA-14A-XXFB FLA-17A-XXFB FLA-20A-XXFB
Gear Ratio 50 100
50
100 50 100 50
Maximum Torque Nm 6.7 11 11.2 18.2 23 34 33
Allowable Continuous Torque Nm 1.7 2.4 2.6 3.8 7.9 11.4 13
Maximum Speed rpm 100 50 100 50 100 50 80
Allowable Continuous Speed rpm 60 30 60 30 60 30 50
Maximum Current (24VDC) Arms 6.0 5.0 9.7 8.7 18.4 14.3 19.2
Maximum Current (48VDC) Arms 3.1 2.6 4.8 4.2 9.4 7.2 10.7
Allowable Continuous Current (24VDC) Arms 1.9 1.7 3.0 2.5 6.8 5.3 8.7
Allowable Continuous Current (48VDC) Arms 1.0 0.8 1.5 1.2 3.4 2.9 5.1
Moment of Inertia(GD2/4) kg.m2 0.0073 0.029 0.019 0.077 0.048 0.19 0.12
Allowable Moment Load Nm 1.2 1.6 2.0 2.4
Moment Stiffness Nm/rad 2.0 x 103 3.3 x 103 4.4 x 103 5.1 x 103
Motor Position Sensor Hall sensor
Positioning Resolution per Motor Rotation pls/rev 30 30 30 48
Output Shaft Resolution pls/rev 1500 3000 1500 3000 1500 3000 2,400
Weight g 420 720 940 1,170
Installation Direction Can be installed in any direction
Enclosure Fully enclosed self-cooling (IP40)

Refer to the FLA User Manual for more details

Outline Drawings (Unit: mm)

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday