FR-2
The FR pancake gear consists of four main parts: Wave Generator, Flexspline, Dynamic Spline, and Circular Spline. When assembled, rotation of the Wave Generator as a high speed input member imparts a rotating elliptical shape to the Flexspline. This causes progressive engagement of its external teeth with the internal teeth of the Circular Spline. The fixed Circular Spline, having a larger number of teeth than the Flexspline causes the latter to precess at a rate determined by the ratio of tooth difference to the total number of teeth. With the same number of teeth as the Flexspline, The Dynamic Spline rotates with, and at the same speed as, the Flexspline and is the output member of the drive.
Key Features:
- Maximum reduction ratio in minimum space
- Low backlash
- Simple installation and maintenance
- FR is a heavy duty version of the FB
- FR uses a double wave generator bearing
(click to enlarge)
|
Contact our experts to find the right solution and get started today! |
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm |
Loading...
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm | |
| Sort |
Sort
Hide |
Sort
Hide |
Sort
Hide |
| Selections |
to
|
to
|
to
|
| Select All Select None | |||
| FR-14-50-2-GR | 50 | 5.4 | 13.7 |
| FR-14-88-2-GR | 88 | 9.8 | 19.6 |
| FR-14-100-2-GR | 100 | 13.7 | 19.6 |
| FR-14-110-2-GR | 110 | 13.7 | 19.6 |
| FR-20-50-2-GR | 50 | 34 | 69 |
| FR-20-80-2-GR | 80 | 41 | 72 |
| FR-20-100-2-GR | 100 | 53 | 94 |
| FR-20-128-2-GR | 128 | 67 | 102 |
| FR-20-160-2-GR | 160 | 77 | 86 |
| FR-25-50-2-GR | 50 | 55 | 108 |
| FR-25-80-2-GR | 80 | 69 | 122 |
| FR-25-100-2-GR | 100 | 91 | 160 |
| FR-25-120-2-GR | 120 | 108 | 190 |
| FR-25-160-2-GR | 160 | 135 | 172 |
| FR-25-200-2-GR | 200 | 147 | 172 |
| FR-32-50-2-GR | 50 | 108 | 216 |
| FR-32-78-2-GR | 78 | 137 | 245 |
| FR-32-100-2-GR | 100 | 176 | 323 |
| FR-32-131-2-GR | 131 | 255 | 451 |
| FR-32-157-2-GR | 157 | 294 | 500 |
| FR-32-200-2-GR | 200 | 314 | 372 |
| FR-32-260-2-GR | 260 | 314 | 372 |
| FR-40-50-2-GR | 50 | 196 | 353 |
| FR-40-80-2-GR | 80 | 245 | 431 |
| FR-40-100-2-GR | 100 | 314 | 549 |
| FR-40-128-2-GR | 128 | 392 | 686 |
| FR-40-160-2-GR | 160 | 461 | 813 |
| FR-40-200-2-GR | 200 | 529 | 745 |
| FR-40-258-2-GR | 258 | 627 | 745 |
| FR-50-80-2-GR | 80 | 440 | 784 |
| FR-50-100-2-GR | 100 | 578 | 1,019 |
| FR-50-120-2-GR | 120 | 696 | 1,225 |
| FR-50-160-2-GR | 160 | 833 | 1,470 |
| FR-50-200-2-GR | 200 | 960 | 1,411 |
| FR-50-242-2-GR | 242 | 1,176 | 1,411 |
| FR-65-78-2-GR | 78 | 921 | 1,617 |
| FR-65-104-2-GR | 104 | 1,340 | 2,360 |
| FR-65-132-2-GR | 132 | 1,650 | 2,890 |
| FR-65-158-2-GR | 158 | 1,970 | 3,450 |
| FR-65-208-2-GR | 208 | 2,180 | 2,590 |
| FR-65-260-2-GR | 260 | 2,200 | 2,590 |
| FR-80-80-2-GR | 80 | 1,640 | 2,870 |
| FR-80-96-2-GR | 96 | 2,050 | 3,590 |
| FR-80-128-2-GR | 128 | 2,820 | 4,960 |
| FR-80-160-2-GR | 160 | 3,380 | 5,940 |
| FR-80-194-2-GR | 194 | 4,300 | 6,900 |
| FR-80-258-2-GR | 258 | 4,350 | 5,170 |
| FR-80-320-2-GR | 320 | 4,350 | 5,170 |
| FR-100-80-2-GR | 80 | 2,870 | 5,040 |
| FR-100-100-2-GR | 100 | 3,940 | 6,920 |
| FR-100-120-2-GR | 120 | 4,780 | 8,400 |
| FR-100-160-2-GR | 160 | 6,230 | 10,950 |
| FR-100-200-2-GR | 200 | 7,090 | 12,440 |
| FR-100-242-2-GR | 242 | 7,960 | 9,410 |
| FR-100-320-2-GR | 320 | 7,960 | 9,410 |
