FBS

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


Hollow-Shaft Gear Unit

This new Harmonic Drive® gear features a large, hollow shaft with a compact outer diameter. An extra large hollow shaft is ideal for robots and machines requiring complex cabling to pass through the axis of rotation. The new gear design features Harmonic Drive's “S” tooth profile for optimal tooth engagement resulting in high torque, high-torsional stiffness, long life and smooth rotation. FBS Series is available in two sizes (25, 32) and three ratios (30:1, 50:1, and 100:1).

Key Features:

  • Extra large hollow-shaft diameter is our largest yet for a standard product
  • Compact dimensions for use in robotics
  • Outer diameter and hollow bore optimized for design flexibility and performance

Catalog

DXF CAD Files

PDF Drawings

3D CAD Files

Contact our experts to find the right solution and get started today!

Compare Products Your current units are metric. Change to english.

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm

Loading...

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm
Sort Sort
Hide
Sort
Hide
Sort
Hide
Selections
to
to
to
Select All   Select None
FBS-25-30-2UH 30 25 50
FBS-25-50-2UH 50 47 93
FBS-25-100-2UH 100 70 100
FBS-32-30-2UH 30 48 96
FBS-32-50-2UH 50 92 151
FBS-32-100-2UH 100 106 151

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday