RSF Supermini Brushless Servo Actuator

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


RSF-Supermini

These extremely small servo actuators utilize zero backlash Harmonic Drive® precision gears, a brushless servo motor and an incremental encoder to deliver precision motion control. The RSF Supermini actuator series is designed to operate with a wide range of third party drivers as well as Harmonic Drive LLC’s DCJ Series, DDP Series, and HA680 drives. The RSF actuator units are small enough to fit inside the finger of a robotic hand. Click here to see more mini products from Harmonic Drive.

Key Features:

  • Compact, lightweight
  • High output torque
  • High positional accuracy
  • RSF-5B is available with an optional brake
  • Connects directly with Mitsubishi MELSERVO-J4 (SSCNET III/H)
  • Safety Standard: EN60034-1:2010, EN60034-5

Manual

DXF CAD Files

PDF Drawings

3D CAD Files

Contact our experts to find the right solution and get started today!

Ordering Code

RSF - 5B - 50 - US 050 - C - SP
1 2 3 4 5 6 7

1. Model

: RSF-Supermini Series

2. Size / Version

: 3C, 5B

3. Gear Ratio

: 30, 50, 100

4. Encoder Type

: US - Incremental encoder

5. Encoder Resolution

: 020 - 200 line (size 3C)
: 050 - 500 line (size 5B)

6. Options

: C - Standard - with connectors
: BC - With Brake and connectors (available for 5B only)

7. Special specification

: Blank - Standard product
: SP____ - Special specification code

Specifications

Item / Model RSF-3C RSF-5B
Gear Ratio 30 50 100 30 50 100
Rated Torque Nm 0.03 0.07 0.11 0.18 0.29 0.44
lb-in 0.27 0.62 0.97 1.6 2.6 3.9
Rated Speed rpm 150 90 45 150 90 45
Stall Torque Nm 0.04 0.08 0.12 0.28 0.44 0.65
lb-in 0.35 0.71 1.06 2.5 3.9 5.8
Maximum Torque Nm 0.13 0.21 0.3 0.5 0.9 1.4
lb-in 1.15 1.86 2.66 4.4 8 12.4
Moment of Inertia (GD2/4) *1 Standard (kgm2) 0.11x10-4 0.29x10-4 1.17x10-4 0.66x10-4 1.83x10-4 7.31x10-4
With Brake (kgm2) None None None 0.11x10-3 0.31x10-3 1.23x10-3
Encoder Resolution *2 counts/rev 24,000 40,000 80,000 60,000 100,000 200,000
One-way Positioning accuracy arc/sec 600 600 600 240 180 180
Number of Poles 8 8
Mass (g) Without Brake(g) 31.0 (except clamp filter) 66.0 (except clamp filter)
With Brake(g) - 86.0 (except clamp filter)
Recommended Drives 24V DC DCJ-055-09, DDP-090-09
24V DC HA-680-4B-24 HA-680-4B-24

*1 – Values represent the inertia at the output shaft of the actuator
*2 – Resolution = (encoder resolution) x 4 x (gear reduction ratio)

Extension Cables [Required for use with DCJ or DDP]

(XX indicates the cable length 3m, 5m, or 10m)

For Encoder: EWA-E××-JST09-3M14

for encoder

For Motor: EWA-M××-JST04-TN2

for motor

For Brake (RSF 5 only): EWA-B××-JST03-TMC

for brakes

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday