Harmonic Drive Ultra-Small Gears and Actuators

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


Ultra Compact Products

Harmonic Drive is your one-stop headquarters for miniature speed reducer products designed for applications requiring smaller, space-saving components. These devices decrease a motor's rotational speed while increasing output torque and generating zero backlash. Options include mini compact gearheads and miniature actuators.

Miniature Gearheads Miniature Actuators

Our mini gearheads, also referred to as miniature gearboxes, are the ideal choice in confined areas where maximum precision is essential. Key features include a compact four-point contact ball bearing mounted to the main shaft, outline dimensions up to 13 mm and precision-matched motors and encoders. Our compact gearboxes come in five sizes, four ratios and flange or shaft outputs.

Typical applications for these small gear reducer components include:

  • Robotics: These gearheads can provide precise manipulation in smaller robotic joints and actuators.
  • Semiconductors: Manufacturers of semiconductor chips and other products use miniature gearheads in high-precision positioning systems and wafer-handling applications.
  • Medical devices: Mini compact gearheads are essential when manufacturing medical equipment such as micro-surgical tools, implants and surgical robots due to their compact design and maximum precision.
  • Aerospace: Aircraft manufacturers use small gearheads for landing gear and other components. Dental: Drills and various small dental instruments often include mini gearheads because of their smaller size.
CSF-2UP

CSF-2UP

These new gear units have an ultra-flat configuration with high-moment stiffness.

Learn More

CSF-2XH

CSF-2XH

Designed to be coupled directly to a servomotor, the motor shaft is attached directly to the gearhead input element. Available with flange output or shaft output.

Learn More

CSF-1U-CC

CSF-1U-CC

Featuring a shaft output, this gearhead is designed to be coupled directly to a high performance small servomotor.

Learn More

CSF-1U-CC-F

CSF-1U-CC-F

Featuring a flange output, this gearhead is designed to be coupled directly to a high performance small servomotor.

Learn More

CSF-1U

CSF-1U

Featuring both an input and output shaft, this gearhead is very compact and easy to use.

Learn More

CSF-1U-F

CSF-1U-F

CSF Mini Gearheads provide high positioning accuracy in a very compact package. Compact 4-point contact ball bearing mounted in main shaft.

Learn More

Our miniature speed reducer line includes a wide selection of DC, AC and brushless actuators. You will find complete mini and supermini versions in multiple configurations and three ratios. They provide a reliable, cost-effective and user-friendly solution when space is limited and precision is crucial.

Examples of mini actuator applications include:

  • Robotics: These devices are a core component of many robotics systems used in modern manufacturing.
  • Consumer electronics: A miniature actuator helps to operate disk drives and perform other essential functions in computers.
  • Prototyping: Mini actuators are the ideal size for smaller manufacturing models and prototypes.
  • Drill presses: Small actuators can provide more precision when adjusting drill press tables for woodworking, metalworking or plastic drilling.
RSF-5B IDT Supermini Actuator

RSF-5B IDT Supermini Actuator

Supermini actuator with an integrated servo drive utilizing CANopen® communication. Features a single cable connection with only 4 conductors needed: CANH, CANL, +24VDC, 0VDC.

Learn More

RSA-8A IDT Integrated Drive

RSA-8A IDT Integrated Drive

Mini actuator with an integrated servo drive utilizing CANopen® communication. Features a single cable connection with only 4 conductors needed: CANH, CANL, +24VDC, 0VDC.

Learn More

FHA-Mini Integrated Drive

FHA-Mini Integrated Drive

Mini actuator with an integrated servo drive utilizing CANopen® communication. Features a single cable connection with only 4 wires needed: CANH, CANL, +24VDC, 0VDC.

Learn More

RSF-Mini

RSF-Mini

Available in 3 sizes, these brushless servo actuators deliver exceptional positioning accuracy in a compact package. Peak torque 1.8~28 Nm, max speed 60~200 rpm.

Learn More

RSF-Supermini

RSF-Supermini

Small enough to fit inside the finger of a robotic hand, these servo actuators operate with a wide range of drivers. Peak torque .13~1.4 Nm, max speed 100~333 rpm.

Learn More

FHA-Mini Dual Absolute

FHA-Mini Dual Absolute

Introducing new options for FHA-C mini (24VDC): DUAL Absolute Encoders and Panel Mount Connectors. Extremely small actuators deliver high torque with exceptional accuracy and repeatability. Peak torque 1.8~28 Nm, max speed 60~200 rpm.

Learn More

FHA-Mini

FHA-Mini

Extremely small Hollow Shaft Actuators that deliver high torque with exceptional accuracy and repeatability. Peak torque 1.8~28 Nm, max speed 60~200 rpm.

Learn More

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday