FB-2
It offers the designer high ratio, in-line mechanical power transmissions in extremely compact configurations. Pancake component sets are easier to use than conventional gearing. All that is required is suitable bearing support for the input and output shaft, and a means of fixing the circular spline against rotation.
- Flat shape type
- High positioning and rotational accuracies
- Low axial width
- Easily adapted to customer supplied assembly
How it works
FB component set consists of four elements:
- Wave generator, an elliptical bearing assembly
- Flexspline, a non-rigid ring with external teeth
- Circular Spline, rigid internal gear
- Dynamic Spline, rigid internal gear
|
Contact our experts to find the right solution and get started today! |
Rotation of the Wave Generator imparts a rotating elliptical shape to the Flexspline causing progressive engagement of its external teeth with the internal teeth of the Circular Spline and the Dynamic Spline. The fixed Circular Spline has two more teeth than the Flexspline, thereby imparting relative rotation to the Flexspline at a reduction ratio corresponding to the difference in the number of teeth. With the same number of teeth, the Dynamic Spline rotates with and at the same speed as the Flexspline.
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm |
Loading...
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm | |
| Sort |
Sort
Hide |
Sort
Hide |
Sort
Hide |
| Selections |
to
|
to
|
to
|
| Select All Select None | |||
| FB-14-50-2-R | 50 | 3.2 | 6.9 |
| FB-14-88-2-R | 88 | 7.8 | 15.7 |
| FB-14-100-2-R | 100 | 9.8 | 15.7 |
| FB-14-110-2-R | 110 | 9.8 | 15.7 |
| FB-20-50-2-GR | 50 | 18 | 34 |
| FB-20-80-2-GR | 80 | 21 | 35 |
| FB-20-100-2-GR | 100 | 26 | 47 |
| FB-20-128-2-GR | 128 | 33 | 58 |
| FB-20-160-2-GR | 160 | 38 | 59 |
| FB-25-50-2-GR | 50 | 30 | 54 |
| FB-25-80-2-GR | 80 | 39 | 70 |
| FB-25-100-2-GR | 100 | 52 | 91 |
| FB-25-120-2-GR | 120 | 61 | 94 |
| FB-25-160-2-GR | 160 | 76 | 86 |
| FB-32-50-2-GR | 50 | 60 | 108 |
| FB-32-78-2-GR | 78 | 75 | 127 |
| FB-32-100-2-GR | 100 | 98 | 176 |
| FB-32-131-2-GR | 131 | 137 | 235 |
| FB-32-157-2-GR | 157 | 157 | 235 |
| FB-40-50-2-GR | 50 | 118 | 216 |
| FB-40-80-2-GR | 80 | 147 | 265 |
| FB-40-100-2-GR | 100 | 186 | 343 |
| FB-40-128-2-GR | 128 | 235 | 372 |
| FB-40-160-2-GR | 160 | 284 | 353 |
| FB-50-80-2-GR | 80 | 265 | 480 |
| FB-50-100-2-GR | 100 | 253 | 627 |
| FB-50-120-2-GR | 120 | 421 | 706 |
| FB-50-160-2-GR | 160 | 510 | 666 |
