SHD-2SH
Axially compact, these gear units feature a large hollow input shaft and a robust cross roller bearing so loads can be mounted directly to the unit without the need for additional support bearings.
Key Features:
• Zero backlash
• Extremely flat profile
• Hollow through bore
• High positioning accuracy
• High stiffness cross roller bearing output
• High radial, axial, and moment load capacity
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm |
Loading...
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm | |
| Sort |
Sort
Hide |
Sort
Hide |
Sort
Hide |
| Selections |
to
|
to
|
to
|
| Select All Select None | |||
| SHD-14-50-2SH | 50 | 12 | 23 |
| SHD-14-80-2SH | 80 | 16 | 35 |
| SHD-14-100-2SH | 100 | 19 | 35 |
| SHD-17-50-2SH | 50 | 23 | 48 |
| SHD-17-80-2SH | 80 | 29 | 61 |
| SHD-17-100-2SH | 100 | 37 | 71 |
| SHD-20-50-2SH | 50 | 39 | 69 |
| SHD-20-80-2SH | 80 | 51 | 89 |
| SHD-20-100-2SH | 100 | 57 | 95 |
| SHD-25-50-2SH | 50 | 69 | 127 |
| SHD-25-80-2SH | 80 | 96 | 179 |
| SHD-25-100-2SH | 100 | 110 | 184 |
| SHD-32-50-2SH | 50 | 151 | 268 |
| SHD-32-80-2SH | 80 | 213 | 398 |
| SHD-32-100-2SH | 100 | 233 | 420 |
| SHD-40-50-2SH | 50 | 281 | 480 |
| SHD-40-80-2SH | 80 | 364 | 686 |
| SHD-40-100-2SH | 100 | 398 | 700 |