CSF-2UH
CSF-2UH is a housed component gear set combined with a precision cross roller output bearing & flange. It is a very compact, robust and easy to use gearhead solution. The CSF-2UH is available in 10 sizes with ratios 30:1 to 160:1. If your application requires high torque, CSG-2UH high torque gearhead is also available. There is also a lightweight version, CSF-2UH-LW for applications where weight is a critical factor.
Key Features:
- Zero Backlash
- High Accuracy
- High load capacity output bearing
- Reduction ratios 30:1 to 160:1
- Peak torque 9.0~2600 Nm
|
Contact our experts to find the right solution and get started today! |
| |
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm |
Loading...
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm | |
| Sort |
Sort
Hide |
Sort
Hide |
Sort
Hide |
| Selections |
to
|
to
|
to
|
| Select All Select None | |||
| CSF-14-30-2UH | 30 | 9 | 17 |
| CSF-14-50-2UH | 50 | 18 | 35 |
| CSF-14-80-2UH | 80 | 23 | 47 |
| CSF-14-100-2UH | 100 | 28 | 54 |
| CSF-17-30-2UH | 30 | 16 | 30 |
| CSF-17-50-2UH | 50 | 34 | 70 |
| CSF-17-80-2UH | 80 | 43 | 87 |
| CSF-17-100-2UH | 100 | 54 | 108 |
| CSF-17-120-2UH | 120 | 54 | 86 |
| CSF-20-30-2UH | 30 | 27 | 50 |
| CSF-20-50-2UH | 50 | 56 | 98 |
| CSF-20-80-2UH | 80 | 74 | 127 |
| CSF-20-100-2UH | 100 | 82 | 147 |
| CSF-20-120-2UH | 120 | 87 | 147 |
| CSF-20-160-2UH | 160 | 92 | 147 |
| CSF-25-30-2UH | 30 | 50 | 95 |
| CSF-25-50-2UH | 50 | 98 | 186 |
| CSF-25-80-2UH | 80 | 137 | 255 |
| CSF-25-100-2UH | 100 | 157 | 284 |
| CSF-25-120-2UH | 120 | 167 | 304 |
| CSF-25-160-2UH | 160 | 176 | 314 |
| CSF-32-30-2UH | 30 | 100 | 200 |
| CSF-32-50-2UH | 50 | 216 | 382 |
| CSF-32-80-2UH | 80 | 304 | 568 |
| CSF-32-100-2UH | 100 | 333 | 647 |
| CSF-32-120-2UH | 120 | 353 | 686 |
| CSF-32-160-2UH | 160 | 372 | 686 |
| CSF-40-50-2UH | 50 | 402 | 686 |
| CSF-40-80-2UH | 80 | 519 | 980 |
| CSF-40-100-2UH | 100 | 568 | 1,080 |
| CSF-40-120-2UH | 120 | 617 | 1,180 |
| CSF-40-160-2UH | 160 | 647 | 1,180 |
| CSF-45-50-2UH | 50 | 500 | 950 |
| CSF-45-80-2UH | 80 | 706 | 1,270 |
| CSF-45-100-2UH | 100 | 755 | 1,570 |
| CSF-45-120-2UH | 120 | 823 | 1,760 |
| CSF-45-160-2UH | 160 | 882 | 1,910 |
| CSF-50-50-2UH | 50 | 715 | 1,430 |
| CSF-50-80-2UH | 80 | 941 | 1,860 |
| CSF-50-100-2UH | 100 | 980 | 2,060 |
| CSF-50-120-2UH | 120 | 1,080 | 2,060 |
| CSF-50-160-2UH | 160 | 1,180 | 2,450 |
| CSF-58-50-2UH | 50 | 1,020 | 1,960 |
| CSF-58-80-2UH | 80 | 1,480 | 2,450 |
| CSF-58-100-2UH | 100 | 1,590 | 3,180 |
| CSF-58-120-2UH | 120 | 1,720 | 3,330 |
| CSF-58-160-2UH | 160 | 1,840 | 3,430 |
| CSF-65-50-2UH | 50 | 1,420 | 2,830 |
| CSF-65-80-2UH | 80 | 2,110 | 3,720 |
| CSF-65-100-2UH | 100 | 2,300 | 4,750 |
| CSF-65-120-2UH | 120 | 2,510 | 4,750 |
| CSF-65-160-2UH | 160 | 2,630 | 4,750 |