Harmonic Drive LLC | 247 Lynnfield St. Peabody, MA 01960 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


CSF-1U-F

Key Features:

  • 1U-F indicates Gear unit with flange output and shaft input.
  • Available in Four sizes
  • Outline Dimensions: 20mm~51mm
  • Reduction ratios: 30:1~100:1
  • Peak Torque: 0.13~28 Nm

Don't see what you need or not sure where to start?

Our team can help you find the right gear for your application!

Compare Products Your current units are metric. Change to english.

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm

Loading...

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm
Sort Sort
Hide
Sort
Hide
Sort
Hide
Selections
to
to
to
Select All   Select None
CSF-5-30-1U-F 30 0.5 0.9
CSF-5-50-1U-F 50 0.9 1.8
CSF-5-100-1U-F 100 1.4 2.7
CSF-8-30-1U-F 30 1.8 3.3
CSF-8-50-1U-F 50 3.3 6.6
CSF-8-100-1U-F 100 4.8 9
CSF-11-30-1U-F 30 4.5 8.5
CSF-11-50-1U-F 50 8.3 17
CSF-11-100-1U-F 100 11 25
CSF-14-30-1U-F 30 9 17
CSF-14-50-1U-F 50 18 35
CSF-14-80-1U-F 80 23 47
CSF-14-100-1U-F 100 28 54

Contact

Contact Us

Email us a Question

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday