CSF-1U-CC-F
Key Features:
- Zero backlash
- High positioning accuracy (± 1.5 to 10 arc-min ) in a very compact package
- Compact 4-point ball bearing mounted in main shaft
- ⌀21mm~52mm
- Mass 25g~295g
- S tooth profile
|
Contact our experts to find the right solution and get started today! |
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm |
Loading...
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm | |
| Sort |
Sort
Hide |
Sort
Hide |
Sort
Hide |
| Selections |
to
|
to
|
to
|
| Select All Select None | |||
| CSF-5-30-1U-CC-F | 30 | 0.5 | 0.9 |
| CSF-5-50-1U-CC-F | 50 | 0.9 | 1.8 |
| CSF-5-100-1U-CC-F | 100 | 1.4 | 2.7 |
| CSF-8-30-1U-CC-F | 30 | 1.8 | 3.3 |
| CSF-8-50-1U-CC-F | 50 | 3.3 | 6.6 |
| CSF-8-100-1U-CC-F | 100 | 4.8 | 9 |
| CSF-11-30-1U-CC-F | 30 | 4.5 | 8.5 |
| CSF-11-50-1U-CC-F | 50 | 8.3 | 17 |
| CSF-11-100-1U-CC-F | 100 | 11 | 25 |
| CSF-14-30-1U-CC-F | 30 | 9 | 17 |
| CSF-14-50-1U-CC-F | 50 | 18 | 35 |
| CSF-14-80-1U-CC-F | 80 | 23 | 47 |
| CSF-14-100-1U-CC-F | 100 | 28 | 54 |