FD-2
The FD series is an extremely compact differential unit that allows you to fine-tune the phase and timing during operation. The FD component set consists of four parts: the wave generator, flexspline, circular spline and dynamic spline. This unit must be integrated into the machine design.
Key Features:
- Pancake component set
- Ultra compact differential unit
- Backlash is very small and unit requires no assembly adjustment
- Very large reduction ratios between the adjusting shaft and the output, it allows precision position adjustment and requires little torque for adjusting the shaft
- Easily installed into OEM equipment
- Consists of only four parts and is mounted coaxially
|
Contact our experts to find the right solution and get started today! |

Rotational direction and reduction ratio
The section describes how to use the unit as differential unit.
(R indicates the reduction ratio value in the ratings table.)


Model Ordering Code
| FD - | 20 - | 80 - | 2 - | G - | SP |
| 1 | 2 | 3 | 4 | 5 | 6 |
| 1. | Model | : FD series |
| 2. | Size | : 20 , 25 , 32 , 40 , 50 , 65 , 80 , 100 |
| 3. | Reduction Ratio | : 78 , 80 , 96 , 100 , 104 , 120 , 128 , 131 , 132 , 157 , 158 , 160 , 194 , 200 , 208 , 242 , 258 , 260 , 320 (Note : Ratio size depends upon unit size.) |
| 4. | Type |
: 2 = Component type |
| 5. | Specification |
: G = Standard |
| 6. | SP | : Customized Specification |
List of Ratings
| Rotational speed rpm | 3500 | 2850 | 1750 | 1450 | 1150 | 960 | 870 | 750 | 600 | 500 |
CAD Downloads
|
||||||||||||
| Size | Gear Ratio | N.m | In.lb | N.m | In.lb | N.m. | In.lb | N.m | In.lb | N.m | In.lb | N.m | In.lb | N.m | In.lb | N.m | In.lb | N.m | In.lb | N.lm | In.lb |
Component Type
|
Unit Type
|
| 20 | 80 | 29 | 257 | 30 | 266 | 30 | 266 | 30 | 266 | 30 | 266 | 30 | 266 | 30 | 266 | 30 | 266 | 30 | 266 | 30 | 266 | ||
| 100 | 30 | 266 | 31 | 274 | 36 | 319 | 36 | 319 | 36 | 319 | 36 | 319 | 36 | 319 | 36 | 319 | 36 | 319 | 36 | 319 | |||
| 128 | 31 | 274 | 34 | 301 | 42 | 372 | 43 | 381 | 43 | 381 | 43 | 381 | 43 | 381 | 43 | 381 | 43 | 381 | 43 | 381 | |||
| 160 | 32 | 283 | 35 | 310 | 42 | 372 | 45 | 398 | 48 | 425 | 49 | 434 | 49 | 434 | 49 | 434 | 49 | 434 | 49 | 434 | |||
| 25 | 80 | 46 | 407 | 50 | 443 | 57 | 504 | 57 | 504 | 57 | 504 | 57 | 504 | 57 | 504 | 57 | 504 | 57 | 504 | 57 | 504 | ||
| 100 | 49 | 434 | 53 | 469 | 67 | 593 | 67 | 593 | 79 | 699 | 79 | 699 | 79 | 699 | 79 | 699 | 79 | 699 | 79 | 699 | |||
| 120 | 52 | 460 | 55 | 487 | 70 | 620 | 70 | 620 | 80 | 708 | 82 | 726 | 89 | 788 | 91 | 805 | 96 | 850 | 96 | 850 | |||
| 160 | 54 | 478 | 57 | 504 | 71 | 628 | 73 | 646 | 80 | 708 | 83 | 735 | 89 | 788 | 92 | 814 | 98 | 867 | 108 | 956 | |||
| 200 | 55 | 487 | 59 | 522 | 71 | 628 | 74 | 655 | 80 | 708 | 84 | 743 | 89 | 788 | 92 | 814 | 98 | 867 | 108 | 956 | |||
| 32 | 78 | 98 | 867 | 108 | 956 | 108 | 956 | 108 | 956 | 108 | 956 | 108 | 956 | 108 | 956 | 108 | 956 | 108 | 956 | 108 | 956 | ||
| 100 | 108 | 956 | 118 | 1044 | 137 | 1212 | 147 | 1301 | 157 | 1389 | 157 | 1389 | 157 | 1389 | 157 | 1389 | 157 | 1389 | 157 | 1389 | |||
| 131 | 108 | 956 | 118 | 1044 | 137 | 1212 | 157 | 1389 | 167 | 1478 | 176 | 1558 | 176 | 1558 | 196 | 1735 | 206 | 1823 | 206 | 1823 | |||
| 157 | 108 | 956 | 118 | 1044 | 137 | 1212 | 157 | 1389 | 167 | 1478 | 176 | 1558 | 176 | 1558 | 196 | 1735 | 206 | 1823 | 216 | 1912 | |||
| 200 | 108 | 956 | 118 | 1044 | 137 | 1212 | 157 | 1389 | 167 | 1478 | 176 | 1558 | 176 | 1558 | 196 | 1735 | 206 | 1823 | 216 | 1912 | |||
| 260 | 108 | 956 | 118 | 1044 | 137 | 1212 | 157 | 1389 | 167 | 1478 | 176 | 1558 | 176 | 1558 | 196 | 1735 | 206 | 1823 | 216 | 1912 | |||
| 40 | 80 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | ||
| 100 | 235 | 2080 | 245 | 2168 | 265 | 2345 | 265 | 2345 | 265 | 2345 | 265 | 2345 | 265 | 2345 | 265 | 2345 | 265 | 2345 | 265 | 2345 | |||
| 128 | 235 | 2080 | 245 | 2168 | 294 | 2602 | 314 | 2779 | 343 | 3036 | 363 | 3213 | 372 | 3292 | 372 | 3292 | 372 | 3292 | 372 | 3292 | |||
| 160 | 235 | 2080 | 245 | 2168 | 294 | 2602 | 314 | 2779 | 343 | 3036 | 363 | 3213 | 372 | 3292 | 392 | 3469 | 421 | 3726 | 451 | 3991 | |||
| 200 | 235 | 2080 | 245 | 2168 | 294 | 2602 | 314 | 2779 | 343 | 3036 | 363 | 3213 | 372 | 3292 | 392 | 3469 | 421 | 3726 | 451 | 3991 | |||
| 258 | 235 | 2080 | 245 | 2168 | 294 | 2602 | 314 | 2779 | 343 | 3036 | 363 | 3213 | 372 | 3292 | 392 | 3469 | 421 | 3726 | 451 | 3991 | |||
| 50 | 80 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | ||
| 100 | 441 | 3903 | 470 | 4160 | 549 | 4859 | 559 | 4947 | 559 | 4947 | 559 | 4947 | 559 | 4947 | 559 | 4947 | 559 | 4947 | 559 | 4947 | |||
| 120 | 441 | 3903 | 470 | 4160 | 549 | 4859 | 588 | 5204 | 637 | 5637 | 666 | 5894 | 666 | 5894 | 666 | 5894 | 666 | 5894 | 666 | 5894 | |||
| 160 | 441 | 3903 | 470 | 4160 | 549 | 4859 | 588 | 5204 | 637 | 5637 | 676 | 5983 | 696 | 6160 | 754 | 6673 | 794 | 7027 | 843 | 7461 | |||
| 200 | 441 | 3903 | 470 | 4160 | 549 | 4859 | 588 | 5204 | 637 | 5637 | 676 | 5983 | 696 | 6160 | 754 | 6673 | 794 | 7027 | 843 | 7461 | |||
| 242 | 441 | 3903 | 470 | 4160 | 549 | 4859 | 588 | 5204 | 637 | 5637 | 676 | 5983 | 696 | 6160 | 754 | 6673 | 794 | 7027 | 843 | 7461 | |||
| 65 | 78 | - | - | - | - | 764 | 6761 | 764 | 6761 | 764 | 6761 | 764 | 6761 | 764 | 6761 | 764 | 6761 | 764 | 6761 | 764 | 6761 | ||
| 104 | - | - | - | - | 1030 | 9116 | 1100 | 9735 | 1180 | 10443 | 1190 | 10532 | 1190 | 10532 | 1190 | 10532 | 1190 | 10532 | 1190 | 10532 | |||
| 132 | - | - | - | - | 1030 | 9116 | 1100 | 9735 | 1180 | 10443 | 1250 | 11063 | 1290 | 11417 | 1380 | 12213 | 1460 | 12921 | 1570 | 13895 | |||
| 158 | - | - | - | - | 1030 | 9116 | 1100 | 9735 | 1180 | 10443 | 1250 | 11063 | 1290 | 11417 | 1380 | 12213 | 1460 | 12921 | 1570 | 13895 | |||
| 208 | - | - | - | - | 1030 | 9116 | 1100 | 9735 | 1180 | 10443 | 1250 | 11063 | 1290 | 11417 | 1380 | 12213 | 1460 | 12921 | 1570 | 13895 | |||
| 260 | - | - | - | - | 1030 | 9116 | 1100 | 9735 | 1180 | 10443 | 1250 | 11063 | 1290 | 11417 | 1380 | 12213 | 1460 | 12921 | 1570 | 13895 | |||
| 80 | 80 | - | - | - | - | 1370 | 12125 | 1370 | 12125 | 1370 | 12125 | 1370 | 12125 | 1370 | 12125 | 1370 | 12125 | 1370 | 12125 | 1370 | 12125 | ||
| 96 | - | - | - | - | 1800 | 15930 | 1800 | 15930 | 1800 | 15930 | 1800 | 15930 | 1800 | 15930 | 1800 | 15930 | 1800 | 15930 | 1800 | 15930 | |||
| 128 | - | - | - | - | 2040 | 18054 | 2180 | 19293 | 2340 | 20709 | 2490 | 22037 | 2570 | 22745 | 2710 | 23984 | 2710 | 23984 | 2710 | 23984 | |||
| 160 | - | - | - | - | 2040 | 18054 | 2180 | 19293 | 2340 | 20709 | 2490 | 22037 | 2570 | 22745 | 2740 | 24249 | 2950 | 26108 | 3130 | 27701 | |||
| 194 | - | - | - | - | 2040 | 18054 | 2180 | 19293 | 2340 | 20709 | 2490 | 22037 | 2570 | 22745 | 2740 | 24249 | 2950 | 26108 | 3130 | 27701 | |||
| 258 | - | - | - | - | 2040 | 18054 | 2180 | 19293 | 2340 | 20709 | 2490 | 22037 | 2570 | 22745 | 2740 | 24249 | 2950 | 26108 | 3130 | 27701 | |||
| 320 | - | - | - | - | 2040 | 18054 | 2180 | 19293 | 2340 | 20709 | 2490 | 22037 | 2570 | 22745 | 2740 | 24249 | 2950 | 26108 | 3130 | 27701 | |||
| 100 | 80 | - | - | - | - | 2470 | 21860 | 2470 | 21860 | 2470 | 21860 | 2470 | 21860 | 2470 | 21860 | 2740 | 24249 | 2470 | 21860 | 2470 | 21860 | ||
| 100 | - | - | - | - | 3720 | 32922 | 3720 | 32922 | 3720 | 32922 | 3720 | 32922 | 3720 | 32922 | 3720 | 32922 | 3720 | 32922 | 3720 | 32922 | |||
| 120 | - | - | - | - | 3720 | 32922 | 3980 | 35223 | 4280 | 37878 | 4560 | 40356 | 4710 | 41684 | 4740 | 41949 | 4740 | 41949 | 4740 | 41949 | |||
| 160 | - | - | - | - | 3720 | 32922 | 3980 | 35223 | 4280 | 37878 | 4560 | 40356 | 4710 | 41684 | 5010 | 44339 | 5390 | 47702 | 5720 | 50622 | |||
| 200 | - | - | - | - | 3720 | 32922 | 3980 | 35223 | 4280 | 37878 | 4560 | 40356 | 4710 | 41684 | 5010 | 44339 | 5390 | 47702 | 5720 | 50622 | |||
| 242 | - | - | - | - | 3720 | 32922 | 3980 | 35223 | 4280 | 37878 | 4560 | 40356 | 4710 | 41684 | 5010 | 44339 | 5390 | 47702 | 5720 | 50622 | |||
| 320 | - | - | - | - | 3720 | 32922 | 3980 | 35223 | 4280 | 37878 | 4560 | 40356 | 4710 | 41684 | 5010 | 44339 | 5390 | 47702 | 5720 | 50622 | |||
Product Drawing
Unit type (FD-0)

Unit: mm
| Symbol /Size | 20 | 25 | 32 | 40 | 50 | 65 |
80 |
100 |
| ØA | 85 | 95 | 120 | 145 | 185 | 235 |
290 |
360 |
| ØB(h7) | 52 | 65 | 85 | 100 | 125 | 140 |
180 |
210 |
| ØC | 20 | 30 | 40 | 50 | 60 | 70 |
90 |
110 |
| D | 73 | 81 | 95 | 113 | 132 | 147 |
178 |
212 |
| Mass(kg) | 2.0 | 2.6 | 5.0 | 8.3 | 17 | 34 |
59 |
118 |
Component type (FD-2)

Unit: mm
| Symbol /Size | 20 | 25 | 32 | 40 | 50 | 65 |
80 |
100 |
| ØA(g7) | 70 | 85 | 110 | 135 | 170 | 215 |
265 |
330 |
| B | 12 | 14 | 18 | 21 | 26 | 35 |
41 |
50 |
| C | 1 | 1 | 1 | 1 | 1 | 1 |
1 |
1 |
| D | 25 | 29 | 37 | 43 | 53 | 71 |
83 |
101 |
| Mass(kg) | 0.6 | 1.0 | 2.0 | 3.6 | 7.2 | 14 |
26 |
48 |
Please confirm dimensions and specifications with the confirmation drawing issued by Harmonic Drive LLC.