CSD-2UF Gear Unit

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


CSD-2UF

This zero backlash gear is available in 6 sizes with ratios 50:1 to 100:1 with peak torques 12~450 Nm.

Key Features:

• Zero Backlash
• Hollow shaft construction
• High load capacity
• Lightweight
• Ultra-flat
• Compact and simple design

Catalog

DXF CAD Files

PDF Drawings

3D CAD Files

Contact our experts to find the right solution and get started today!



Compare Products Your current units are metric. Change to english.

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm

Loading...

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm
Sort Sort
Hide
Sort
Hide
Sort
Hide
Selections
to
to
to
Select All   Select None
CSD-14-50-2UF 50 12 24
CSD-14-80-2UF 80 16 35
CSD-14-100-2UF 100 19 31
CSD-17-50-2UF 50 23 48
CSD-17-80-2UF 80 29 61
CSD-17-100-2UF 100 37 55
CSD-20-50-2UF 50 39 69
CSD-20-80-2UF 80 51 89
CSD-20-100-2UF 100 57 76
CSD-25-50-2UF 50 69 127
CSD-25-80-2UF 80 96 179
CSD-25-100-2UF 100 110 152
CSD-32-50-2UF 50 151 268
CSD-32-80-2UF 80 213 398
CSD-32-100-2UF 100 233 420
CSD-40-50-2UF 50 281 480
CSD-40-80-2UF 80 364 686
CSD-40-100-2UF 100 398 700

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday