CSF-1U-CC
The CSF 1U-CC mini gearheads are designed to be mounted to a motor with the use of an adapter plate. These square body gearheads are available with a shaft output or flange output. CSF-3 supermini is our smallest strain wave gear available today. For a complete actuator incorporating this gearhead, see RSF-3 supermini.
Key Features:
- Zero backlash
 - High positioning accuracy (± 1.5 to 10 arc-min ) in a very compact package
 - Compact 4-point ball bearing mounted in main shaft
 - ⌀13mm~52mm
 - Mass 11.4g~335
 - S tooth profile
 
| 
 Contact our experts to find the right solution and get started today!  | 
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | 
| Compare Products | Nm | Nm | 
Loading...
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | 
| Compare Products | Nm | Nm | |
| Sort | 
                            
                                Sort 
                            
                             Hide  | 
                    
                    
                            
                                Sort 
                            
                             Hide  | 
                    
                            
                                Sort 
                            
                             Hide  | 
                    
                    
                    
                    
                    
                    
                    
            
| Selections | 
                                 
                                    to
                                 
                                 |     
                                
                            
                                 
                                    to
                                 
                                 |     
                            
                                 
                                    to
                                 
                                 |     
                                
                                
                                
                                
                                
                                
                                
                
| Select All Select None | |||
| CSF-3B-30-1U-CC | 30 | 0.13 | 0.22 | 
| CSF-3B-50-1U-CC | 50 | 0.21 | 0.41 | 
| CSF-3B-100-1U-CC | 100 | 0.3 | 0.57 | 
| CSF-5-30-1U-CC | 30 | 0.5 | 0.9 | 
| CSF-5-50-1U-CC | 50 | 0.9 | 1.8 | 
| CSF-5-100-1U-CC | 100 | 1.4 | 2.7 | 
| CSF-8-30-1U-CC | 30 | 1.8 | 3.3 | 
| CSF-8-50-1U-CC | 50 | 3.3 | 6.6 | 
| CSF-8-100-1U-CC | 100 | 4.8 | 9 | 
| CSF-11-30-1U-CC | 30 | 4.5 | 8.5 | 
| CSF-11-50-1U-CC | 50 | 8.3 | 17 | 
| CSF-11-100-1U-CC | 100 | 11 | 25 | 
| CSF-14-30-1U-CC | 30 | 9 | 17 | 
| CSF-14-50-1U-CC | 50 | 18 | 35 | 
| CSF-14-80-1U-CC | 80 | 23 | 47 | 
| CSF-14-100-1U-CC | 100 | 28 | 54 |