LBC Linear Servo Actuator
Model Ordering Code
| LBC - | 25 - | A - | 5D - | 12K - | P - | SP |
| 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| 1. | Name of Model | : LBC Series |
| 2. | Size | : 25 |
| 3. | Version Symbol | |
| 4. | Stroke (mm) | : 50 (mm) |
| 5. | Maximum thrust force (N) | : 6=6000, 12=12000 |
| 6. | Origin Sensor (Optional)
|
|
| 7. | SP: Customized Specification | |
Specifications
| Model | LBC-25A-5D6K | LBC-25A-5D12K |
| Item | ||
| Resolution | 0.32μm | 0.16μm |
| Stroke | 50mm | |
| Maximum thrust force | 6000N (1350 lb) | 12000N (2700 lb) |
| Repeatability | ±5μm | |
| Self locking | yes | |
| Drive motor | AC servo motor | |
| Mass | 12.5kg | |
| CAD Downloads | PDF DXF | |
Product Drawing

Please confirm dimensions and specifications with the drawing issued by Harmonic Drive LLC