SHF-2A Component Set

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


SHF-2A

SHF series zero backlash component gear set features a brim-like mounting surface and large through hole. Available in 10 sizes with reduction ratios 30:1 ~ 160:1, SHF offers peak torques 9 ~ 1800 N•m. Made up of just 3 simple parts (flexspline, wave generator and circular spline), the SHF series were designed for direct integration into machinery and equipment. If you require high torque, see our SHG high torque version.

Key Features:

  • Zero backlash
  • High rigidity
  • Smooth operation
  • High positional and rotational accuracy
  • Peak torque 9 ~ 1800 N•m
  • Ratios 30:1 ~ 160:1

Contact our experts to find the right solution and get started today!

Compare Products Your current units are metric. Change to english.

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm

Loading...

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm
Sort Sort
Hide
Sort
Hide
Sort
Hide
Selections
to
to
to
Select All   Select None
SHF-14-30-2A-R 30 9 17
SHF-14-50-2A-R 50 18 35
SHF-14-80-2A-R 80 23 47
SHF-14-100-2A-R 100 28 54
SHF-17-30-2A-R 30 16 30
SHF-17-50-2A-R 50 34 70
SHF-17-80-2A-R 80 43 87
SHF-17-100-2A-R 100 54 110
SHF-17-120-2A-R 120 54 86
SHF-20-30-2A-GR 30 27 50
SHF-20-50-2A-GR 50 56 98
SHF-20-80-2A-GR 80 74 127
SHF-20-100-2A-GR 100 82 147
SHF-20-120-2A-GR 120 87 147
SHF-20-160-2A-GR 160 92 147
SHF-25-30-2A-GR 30 50 95
SHF-25-50-2A-GR 50 98 186
SHF-25-80-2A-GR 80 137 255
SHF-25-100-2A-GR 100 157 284
SHF-25-120-2A-GR 120 167 304
SHF-25-160-2A-GR 160 176 314
SHF-32-30-2A-GR 30 100 200
SHF-32-50-2A-GR 50 216 382
SHF-32-80-2A-GR 80 230 568
SHF-32-100-2A-GR 100 333 647
SHF-32-120-2A-GR 120 353 686
SHF-32-160-2A-GR 160 372 686
SHF-40-50-2A-GR 50 402 686
SHF-40-80-2A-GR 80 519 980
SHF-40-100-2A-GR 100 568 1,080
SHF-40-120-2A-GR 120 617 1,180
SHF-40-160-2A-GR 160 647 1,180
SHF-45-50-2A-GR 50 500 950
SHF-45-80-2A-GR 80 706 1,270
SHF-45-100-2A-GR 100 755 1,570
SHF-45-120-2A-GR 120 823 1,760
SHF-45-160-2A-GR 160 882 1,910
SHF-50-50-2A-GR 50 715 1,430
SHF-50-80-2A-GR 80 941 1,860
SHF-50-100-2A-GR 100 980 2,060
SHF-50-120-2A-GR 120 1,080 2,060
SHF-50-160-2A-GR 160 1,180 2,450
SHF-58-50-2A-GR 50 1,020 1,960
SHF-58-80-2A-GR 80 1,480 2,450
SHF-58-100-2A-GR 100 1,590 3,180
SHF-58-120-2A-GR 120 1,720 3,330
SHF-58-160-2A-GR 160 1,840 3,430

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday