SHA-CG Hollow Shaft Actuator

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


SHA-CG Rotary Actuator

SHA-CG high precision actuators are a great alternative for direct drive motors. SHA-CG actuators offer direct drive motor performance in a compact, significantly lighter package. Ideal for high precision rotary applications such as indexing turn tables, the SHA-CG offers improved rotary positioning accuracy with surface runout less than 10 microns. Harmonic Drive® strain wave gear, motor and encoder are performance matched. The SHA Series is designed to operate with industry servo drives, as well as REL Series and HA-800 drives from Harmonic Drive.

Key Features:

(click to enlarge)

SHA Servo Actuator

Manual

DXF CAD Files

PDF Drawings

3D CAD Files

Contact our experts to find the right solution and get started today!

Optional Mounting Stand Available

Ordering Code

SHA 32 A 100 - CG B 12 A 200 - 30 S17b A - C L - SP
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15

1. Type

SHA Series

2. Size

20, 25, 32, 40

3. Design Version

A - Standard
Y - Yaskawa compatible
M - Mitsubishi compatible
P - Panasonic compatible

4. Gear Ratio

50, 80, 100, 120, 160

5. Gearhead

CG - CSG Series

6. Motor Version

B - Size 25, 32, 40
C - Size 20

7. Motor Size

08 - SHA 20
09 - SHA 25
12 - SHA 32
15 - SHA 40

8. Brake

A - No Brake
B - With Brake

9. Voltage Rating

200 - 200V
100 - AC100V (Available in size 25)
LV - 48VDC (20 to 90VDC) (size 20)(size 25 & 32)

10. Encoder Format

30 - A-Format (2.5Mbps, 1 to 1 connection)
00 - Incremental Encoder
34 - Panasonic Format
36 - Mitsubishi Format (Not available in size 20)
37 - Yaskawa Format (Not available in size 20)

11. Encoder Resolution

S17b - 17bit Absolute encoder; (Nikon-A format)
D250 - Incremental encoder (size 25, 32, 40 and 45)

12. Encoder Offset Angle

The phase difference of the Motor U phase and the Absolute encoder origin
A - 0 degree
B - 30 degree

13. Connector Specification

C - With standard Connectors (This is for extension cable)
N - With pigtails

14. Option symbol

L - Origin & End Limit Sensor
Y - Side Exiting Cables
V - With mounting stand
S - Output shaft single revolution

15. Special specification Blank - Standard product
SP____ - Special specification code

Rating Table

(100V & 200V)

Size (Voltage) Ratio Maximum
Torque
[Nm]
Maximum
Current
[Arms]
Continuous
Torque
[Nm]
Allowable
Continuous Current
[Arms]
Maximum
Speed
[rpm]
One-way
Positioning Accuracy
[arc-sec]
Servo Drive Mass (w/brake)
[kg]
Engineering
Spec
20A (200VAC) 50 73 6.1 21 2.1 120 60
REL-230-18


HA-800□-3D/E-200


2.6 (2.7)


PDF

80 96 5.0 35 2.1 75 50
100 107 4.6 43 2.1 60 50
120 113 4.1 48 2.0 50 50
160 120 3.4 48 1.7 37.5 50
25A (100VAC) 50 127 15.1 34 4.7 96 50
REL-230-36


HA-800□-6D/E-100

3.95 (4.1)

PDF
80 178 13.2 57 4.7 60 40
100 204 12.2 72 4.7 48 40
120 217 11.0 81 4.5 40 40
160 229 9.0 81 3.7 30 40 REL-230-18
25A (200VAC) 50 127 8.7 40 3.0 112 50

REL-230-18

HA-800□-3D/E-200

3.95 (4.1)

80 178 7.6 66 3.0 70 40
100 204 7.0 81 3.0 56 40
120 217 6.3 81 2.6 46.7 40
160 229 5.2 81 2.1 35 40
32A (200VAC) 50 281 17.7 90 6.0 96 40

REL-230-36

HA-800□-6D/E-200 7.7 (8.0) PDF
80 395 15.4 151 6.0 60 30
100 433 13.7 178 5.7 48 30
120 459 12.2 178 5.0 40 30
160 484 10.0 178 4.1 30 30 REL-230-18
40A (200VAC) 50 333 18.0 92 6.0 80 40

REL-230-36

HA-800□-6D/E-200 13 (13.80) PDF
80 548 18.0 156 6.0 50 30
100 686 18.0 196 6.0 40 30
120 802 17.6 235 6.0 33.3 30
160 841 14.3 315 6.0 25 30 REL-230-36
40A (200VAC)

50 523 27.2 157 9.0 80 40

REL-230-40

HA-800□-24D/E-200

13 (13.80)

80 675 22.0 260 9.0 50 30
100 738 19.6 327 9.0 40 30
120 802 18.0 382 8.8 33.3 30
160 841 14.7 382 7.2 25 30 REL-230-36

Low Voltage, 48VDC (20 to 90VDC)

Size (Voltage) Ratio Maximum
Torque
[Nm]
Maximum
Current
[Arms]
Continuous
Torque
[Nm]
Allowable
Continuous Current
[Arms]
Maximum
Speed
[rpm]
One-way
Positioning Accuracy
[arc-sec]

Servo Drive

Mass (w/brake)
[kg]
Engineering
Spec

20A (20-90VDC)

50 67 14.9 15.6 4.7 64 60

DDP-090-36

BEL or BPL-090-30

2.6 (2.7) PDF
80 96 13.3 26.3 4.7 40 50
100 107 12.1 33.0 4.7 32 50

DDP-090-18

BEL or BPL-090-14

120 113 10.9 39.8 4.7 27 50
160 120 9.1 48.0 4.4 20 50

25A (20-90VDC)

50 98 25.5 27 8.5 77 50

DDP-090-36

BEL or BPL-090-30

4.1 (4.3) PDF
80 161 25.5 45 8.5 48 40
100 201 25.5 57 8.5 38 40
120 217 23.2 68 8.5 32 40
160 229 19.0 81 7.9 24 40

32A (20-90VDC)

50 143 25.5 35 8.5 51 40

DDP-090-36

BEL or BPL-090-30

7.7 (8.0)
80 235 25.5 60 8.5 32 30
100 295 25.5 76 8.5 25 30
120 354 25.5 92 8.5 21 30
160 473 25.5 124 8.5 16 30

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday