CSF-1U Miniature Gear Units | Harmonic Drive

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


CSF-1U

CSF Mini Gearheads provide high positioning accuracy in a very compact package. Compact 4-point contact ball bearing mounted in main shaft.

Key Features:

  • Input and output shaft
  • Available in Five sizes
  • 20mm~50mm
  • Four reduction ratios available, 30:1~100:1
  • Peak Torque: 0.13~28

Contact our experts to find the right solution and get started today!

Compare Products Your current units are metric. Change to english.

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm

Loading...

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm
Sort Sort
Hide
Sort
Hide
Sort
Hide
Selections
to
to
to
Select All   Select None
CSF-3B-30-1U 30 0.13 0.22
CSF-3B-50-1U 50 0.21 0.41
CSF-3B-100-1U 100 0.3 0.57
CSF-5-30-1U 30 0.5 0.9
CSF-5-50-1U 50 0.9 1.8
CSF-5-100-1U 100 1.4 2.7
CSF-8-30-1U 30 1.8 3.3
CSF-8-50-1U 50 3.3 6.6
CSF-8-100-1U 100 4.8 9
CSF-11-30-1U 30 4.5 8.5
CSF-11-50-1U 50 8.3 17
CSF-11-100-1U 100 11 25
CSF-14-30-1U 30 9 17
CSF-14-50-1U 50 18 35
CSF-14-80-1U 80 23 47
CSF-14-100-1U 100 28 54

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday