SHG-2A Gear Set

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


SHG-2A

SHG series zero backlash component gear set features a brim-like mounting surface and large through hole are ideal for high torque operation. Available in 10 sizes with reduction ratios 50:1 ~ 160:1, SHG offers peak torques 23~3400 N•m. Made up of just 3 simple parts, the SHG series were designed for direct integration into machinery and equipment.

Key Features:

  • Zero backlash
  • High rigidity
  • Smooth operation
  • High positional and rotational accuracy
  • Peak torque 23 ~ 3400 N•m
  • Ratios 50:1 ~ 160:1

Contact our experts to find the right solution and get started today!

Compare Products Your current units are metric. Change to english.

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm

Loading...

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm
Sort Sort
Hide
Sort
Hide
Sort
Hide
Selections
to
to
to
Select All   Select None
SHG-14-50-2A-R 50 23 46
SHG-14-80-2A-R 80 30 61
SHG-14-100-2A-R 100 36 70
SHG-17-50-2A-R 50 44 91
SHG-17-80-2A-R 80 56 113
SHG-17-100-2A-R 100 70 143
SHG-17-120-2A-R 120 70 112
SHG-20-50-2A-GR 50 73 127
SHG-20-80-2A-GR 80 96 165
SHG-20-100-2A-GR 100 107 191
SHG-20-120-2A-GR 120 113 191
SHG-20-160-2A-GR 160 120 191
SHG-25-50-2A-GR 50 127 242
SHG-25-80-2A-GR 80 178 332
SHG-25-100-2A-GR 100 204 369
SHG-25-120-2A-GR 120 217 395
SHG-25-160-2A-GR 160 229 408
SHG-32-50-2A-GR 50 281 497
SHG-32-80-2A-GR 80 395 738
SHG-32-100-2A-GR 100 433 841
SHG-32-120-2A-GR 120 459 892
SHG-32-160-2A-GR 160 484 892
SHG-40-50-2A-GR 50 523 892
SHG-40-80-2A-GR 80 675 1,270
SHG-40-100-2A-GR 100 738 1,400
SHG-40-120-2A-GR 120 802 1,530
SHG-40-160-2A-GR 160 841 1,530
SHG-45-50-2A-GR 50 650 1,235
SHG-45-80-2A-GR 80 918 1,651
SHG-45-100-2A-GR 100 982 2,041
SHG-45-120-2A-GR 120 1,070 2,288
SHG-45-160-2A-GR 160 1,147 2,483
SHG-50-80-2A-GR 80 1,223 2,418
SHG-50-100-2A-GR 100 1,274 2,678
SHG-50-120-2A-GR 120 1,404 2,678
SHG-50-160-2A-GR 160 1,534 3,185
SHG-58-80-2A-GR 80 1,924 3,185
SHG-58-100-2A-GR 100 2,067 4,134
SHG-58-120-2A-GR 120 2,236 4,329
SHG-58-160-2A-GR 160 2,392 4,459
SHG-65-80-2A-GR 80 2,743 4,836
SHG-65-100-2A-GR 100 2,990 6,175
SHG-65-120-2A-GR 120 3,263 6,175
SHG-65-160-2A-GR 160 3,419 6,175

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday