SHG-2SH
High torque simplicity gear unit with a hollow input shaft. It costs less than a full unit and features an incredibly flexible design. SHG-2SH are available in ten sizes with ratios 50:1 to 160:1 and peak torque ranging 23-3419 Nm.
Key Features:
- Zero Backlash
- Simple Design
- Large hollow through bore
- High positioning accuracy
- High torque capacity
- High torsional stiffness
- 30% increased torque compared to SHF gear
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm |
Loading...
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm | |
| Sort |
Sort
Hide |
Sort
Hide |
Sort
Hide |
| Selections |
to
|
to
|
to
|
| Select All Select None | |||
| SHG-14-50-2SH | 50 | 23 | 46 |
| SHG-14-80-2SH | 80 | 30 | 61 |
| SHG-14-100-2SH | 100 | 36 | 70 |
| SHG-17-50-2SH | 50 | 44 | 91 |
| SHG-17-80-2SH | 80 | 56 | 113 |
| SHG-17-100-2SH | 100 | 70 | 143 |
| SHG-17-120-2SH | 120 | 70 | 112 |
| SHG-20-50-2SH | 50 | 73 | 127 |
| SHG-20-80-2SH | 80 | 96 | 165 |
| SHG-20-100-2SH | 100 | 107 | 191 |
| SHG-20-120-2SH | 120 | 113 | 191 |
| SHG-20-160-2SH | 160 | 120 | 191 |
| SHG-25-50-2SH | 50 | 127 | 242 |
| SHG-25-80-2SH | 80 | 178 | 332 |
| SHG-25-100-2SH | 100 | 204 | 369 |
| SHG-25-120-2SH | 120 | 217 | 395 |
| SHG-25-160-2SH | 160 | 229 | 408 |
| SHG-32-50-2SH | 50 | 281 | 497 |
| SHG-32-80-2SH | 80 | 395 | 738 |
| SHG-32-100-2SH | 100 | 433 | 841 |
| SHG-32-120-2SH | 120 | 459 | 892 |
| SHG-32-160-2SH | 160 | 484 | 892 |
| SHG-40-50-2SH | 50 | 523 | 892 |
| SHG-40-80-2SH | 80 | 675 | 1,270 |
| SHG-40-100-2SH | 100 | 738 | 1,400 |
| SHG-40-120-2SH | 120 | 802 | 1,530 |
| SHG-40-160-2SH | 160 | 841 | 1,530 |
| SHG-45-50-2SH | 50 | 650 | 1,235 |
| SHG-45-80-2SH | 80 | 918 | 1,651 |
| SHG-45-100-2SH | 100 | 982 | 2,041 |
| SHG-45-120-2SH | 120 | 1,070 | 2,288 |
| SHG-45-160-2SH | 160 | 1,147 | 2,483 |
| SHG-50-80-2SH | 80 | 1,223 | 2,418 |
| SHG-50-100-2SH | 100 | 1,274 | 2,678 |
| SHG-50-120-2SH | 120 | 1,404 | 2,678 |
| SHG-50-160-2SH | 160 | 1,534 | 3,185 |
| SHG-58-80-2SH | 80 | 1,924 | 3,185 |
| SHG-58-100-2SH | 100 | 2,067 | 4,134 |
| SHG-58-120-2SH | 120 | 2,236 | 4,329 |
| SHG-58-160-2SH | 160 | 2,392 | 4,459 |
| SHG-65-80-2SH | 80 | 2,743 | 4,836 |
| SHG-65-100-2SH | 100 | 2,990 | 6,175 |
| SHG-65-120-2SH | 120 | 3,263 | 6,175 |
| SHG-65-160-2SH | 160 | 3,419 | 6,175 |