Series | Size | Ratio | Type |
---|---|---|---|
CSF | 65 | 50 | 2A-GR |
• Compact design
• High torque capacity
• High torsional stiffness
• Zero backlash
• High positioning accuracy
• Housed configuration is available
Gear Model Number |
Gear Dimensions (see drawing) | ||
---|---|---|
Flange Dim A - Motor Adapter Flange Bore Dia. | {{foundMotor.flangeDimA}} | mm |
Flange Dim B - Motor Adapter Flange Bore Depth | {{foundMotor.flangeDimB}} | mm |
Motor Dim C - Motor Bolt Circle Dia. | {{foundMotor.dimC}} | mm |
Flange Dim D - Bolt Size | {{foundMotor.flangeDimD}} | |
Coupling Dim F - Motor Coupling Bore Dia. | {{foundMotor.couplingDimF}} | mm |
Mass | kg |
Gear Performance Data | ||
---|---|---|
Rated Torque L10 | 490 | Nm |
Limit for Average Torque | 720 | Nm |
Limit for Repeated Peak Torque | 1,420 | Nm |
Limit for Momentary Peak Torque | 2,830 | Nm |
Starting Torque | 180 | Ncm |
Backdriving Torque | 110 | Nm |
Ave. Input Speed | 1,900 | rpm |
Standard Accuracy | 1 | arc min |
Mass | 6.7 | kg |
Torsional Stiffness | ||
---|---|---|
T1 | 235 | Nm |
K1 | 44 | 10^4 Nm / rad |
T2 | 843 | Nm |
K2 | 61 | 10^4 Nm / rad |
K3 | 78 | 10^4 Nm / rad |