Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


CSG-14-80-2A-R-BB-LW

CSG-14-80-2A-R-BB-LW

Your current units are metric. Change to english.

Series Size Ratio Type Option
CSG 14 80 2A-R BB-LW

• Compact design
• Light weight
• High torque capacity
• High torsional stiffness
• Zero backlash
• High positioning accuracy
• Housed configuration is available

Gear Model Number
Gear Dimensions (see drawing)
Flange Dim A - Motor Adapter Flange Bore Dia. {{foundMotor.flangeDimA}} mm
Flange Dim B - Motor Adapter Flange Bore Depth {{foundMotor.flangeDimB}} mm
Motor Dim C - Motor Bolt Circle Dia. {{foundMotor.dimC}} mm
Flange Dim D - Bolt Size {{foundMotor.flangeDimD}}
Coupling Dim F - Motor Coupling Bore Dia. {{foundMotor.couplingDimF}} mm
Mass kg
Gear Performance Data
Rated Torque L10 10 Nm
Limit for Average Torque 14 Nm
Limit for Repeated Peak Torque 30 Nm
Limit for Momentary Peak Torque 61 Nm
Starting Torque 2.6 Ncm
Backdriving Torque 1.5 Nm
Ave. Input Speed 3,500 rpm
Standard Accuracy 1.5 arc min
Mass 0.06 kg
Torsional Stiffness
T1 2 Nm
K1 0.47 10^4 Nm / rad
T2 6.9 Nm
K2 0.61 10^4 Nm / rad
K3 0.71 10^4 Nm / rad

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday