| Series | Size | Ratio | Type |
|---|---|---|---|
| CSG | 45 | 50 | 2UK |
| Gear Model Number |
| Gear Dimensions (see drawing) | ||
|---|---|---|
| Flange Dim A - Motor Adapter Flange Bore Dia. | {{foundMotor.flangeDimA}} | mm |
| Flange Dim B - Motor Adapter Flange Bore Depth | {{foundMotor.flangeDimB}} | mm |
| Motor Dim C - Motor Bolt Circle Dia. | {{foundMotor.dimC}} | mm |
| Flange Dim D - Bolt Size | {{foundMotor.flangeDimD}} | |
| Coupling Dim F - Motor Coupling Bore Dia. | {{foundMotor.couplingDimF}} | mm |
| Mass | kg | |
| Gear Performance Data | ||
|---|---|---|
| Rated Torque L10 | 229 | Nm |
| Limit for Average Torque | 345 | Nm |
| Limit for Repeated Peak Torque | 650 | Nm |
| Limit for Momentary Peak Torque | 1,235 | Nm |
| Backdriving Torque | Nm | |
| Ave. Input Speed | 3,000 | rpm |
| Standard Accuracy | 1 | arc min |
| Mass | 9.7 | kg |
| Torsional Stiffness | ||
|---|---|---|
| T1 | 76 | Nm |
| K1 | 18 | 10^4 Nm / rad |
| T2 | 275 | Nm |
| K2 | 29 | 10^4 Nm / rad |
| K3 | 33 | 10^4 Nm / rad |
| Output Bearing | ||
|---|---|---|
| Pitch Circle Diameter (dp) | 0.11 | m |
| Offset (R) | 0.01 | m |
| Basic Dynamic Rated Load (C) | 230 | 10^2 N |
| Basic Static Rated Load (Co) | 426 | 10^2 N |
| Allowable Moment Load (Mc) | 563 | Nm |
| Moment Stiffness (Km) | 116 | 10^4 Nm / rad |