| Series | Size | Ratio | Type |
|---|---|---|---|
| CSD | 25 | 100 | 2A-GR |
- Zero-backlash
- Reduced thickness, ¼ size of CSF Series
- Hollow through bore, extra-large through bore also available
- Extremely high positioning accuracy
- Excellent Repeatability
- Compact and simple design
| Gear Model Number |
| Gear Dimensions (see drawing) | ||
|---|---|---|
| Flange Dim A - Motor Adapter Flange Bore Dia. | {{foundMotor.flangeDimA}} | mm |
| Flange Dim B - Motor Adapter Flange Bore Depth | {{foundMotor.flangeDimB}} | mm |
| Motor Dim C - Motor Bolt Circle Dia. | {{foundMotor.dimC}} | mm |
| Flange Dim D - Bolt Size | {{foundMotor.flangeDimD}} | |
| Coupling Dim F - Motor Coupling Bore Dia. | {{foundMotor.couplingDimF}} | mm |
| Mass | kg | |
| Gear Performance Data | ||
|---|---|---|
| Rated Torque L10 | 47 | Nm |
| Limit for Average Torque | 75 | Nm |
| Limit for Repeated Peak Torque | 110 | Nm |
| Limit for Momentary Peak Torque | 152 | Nm |
| Starting Torque | 7.9 | Ncm |
| Backdriving Torque | 9.6 | Nm |
| Ave. Input Speed | 3,500 | rpm |
| Standard Accuracy | 1 | arc min |
| Mass | 0.24 | kg |
| Torsional Stiffness | ||
|---|---|---|
| T1 | 14 | Nm |
| K1 | 2.7 | 10^4 Nm / rad |
| T2 | 48 | Nm |
| K2 | 3.7 | 10^4 Nm / rad |
| K3 | 4.7 | 10^4 Nm / rad |