Series | Size | Ratio | Type |
---|---|---|---|
CSG | 25 | 50 | 2A-GR |
-
Peak Torque: 23Nm to 3419Nm
-
Zero Backlash
-
High Accuracy
-
High load capacity output bearing
Gear Model Number |
Gear Dimensions (see drawing) | ||
---|---|---|
Flange Dim A - Motor Adapter Flange Bore Dia. | {{foundMotor.flangeDimA}} | mm |
Flange Dim B - Motor Adapter Flange Bore Depth | {{foundMotor.flangeDimB}} | mm |
Motor Dim C - Motor Bolt Circle Dia. | {{foundMotor.dimC}} | mm |
Flange Dim D - Bolt Size | {{foundMotor.flangeDimD}} | |
Coupling Dim F - Motor Coupling Bore Dia. | {{foundMotor.couplingDimF}} | mm |
Mass | kg |
Gear Performance Data | ||
---|---|---|
Rated Torque L10 | 51 | Nm |
Limit for Average Torque | 72 | Nm |
Limit for Repeated Peak Torque | 127 | Nm |
Limit for Momentary Peak Torque | 242 | Nm |
Starting Torque | 13 | Ncm |
Backdriving Torque | 8.3 | Nm |
Ave. Input Speed | 3,500 | rpm |
Standard Accuracy | 1 | arc min |
Mass | 0.42 | kg |
Torsional Stiffness | ||
---|---|---|
T1 | 14 | Nm |
K1 | 2.5 | 10^4 Nm / rad |
T2 | 48 | Nm |
K2 | 3.4 | 10^4 Nm / rad |
K3 | 4.4 | 10^4 Nm / rad |